Metso LT1213S

Metso LT1213S

Price
836,955 USD
Year
2017
Working hours
466 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMetso LT1213S
Categorycrusher
Serial Number78989
Unit NumberNCL00321
Catalog NumberCU2493948
Manufacturing Year2017
Hours466 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$836,955
Tax-
Price Including Tax-
Features
Accessories
MAGNETIC SEPARATORMAGNETIC SEPARATOR
Additional Information.
1 ELECTRONIC SPARE PARTS BOOK.
2 PRINTED MANUALS,1 ELECTRONIC
2 PRINTED SPARE PARTS BOOKS
ASSISTANCE,SERVICE HOIST,BELT
CATERPILLAR C13 DIESEL TIER 4
CONTROL PANELS,FUEL TANK,SERVICE
CRUSHER INSTALLATION NP1213M
FEED HOPPER EXTENTIONS 9M(12CYD
FLEET MAMAGEMENT TOOL
GRIZZLY SPACING 52MM (2")
GRIZZLY ZIG-ZAG 38MM (1 1/2IN)
HIGH PRESSURE WATER SPRAY W/PUMP
HOPPER 9M(12CYD)TRACKS,HYD,ELEC
HYD.POWER TAKE OFF
INTERLOCK CABLE W/SECONDARY LT
N3F02042
PAN FEEDER AND SCALPER
PLATFRM RAILS AND LADDERS.
PRICED KRL 5/22/17
PROTECTION PLATE.
REMOTE RADIO CONTROL
SCREEN MESH SIZE 35MM (1 3/8")
SIDE CONVEYOR INSTALLATION
SINGLE DECK HORIZONTAL SCREEN
STD.ADDITIONAL EQ MAIN CONVEYOR
XWIN RECYX BLUE, HYDRAULIC
IMPACT CRUSHER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone