Currently 18214 machines for sale
Quick Search

Used Backhoe Loaders for Sale

If you’re looking for a used backhoe loader at a cost-effective price, take advantage of an easy solution from your local Cat® dealer. At Cat Used, we have a large inventory of pre-owned backhoe loaders from our U.S. and international dealers. Our extensive product listings will help ensure that you find the backhoe loader solution you're looking for.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
backhoe loader
x
629 Search results for "Current filter"
Displaying: 217 - 240 Sort by: 
CAT 420F ST, 96,0002015
Green Bay, WI
1,205 h Conditionsengineride control

See Details
CAT 416F2 4EO, 72,4262018
Apache Junction, AZ
2,936 h

See Details
CAT 420, 196,3052023
Casper, WY
462 hride control

See Details
CAT 420F2 4ECP, 88,7532016
Eloy, AZ
4,263 hcontrols, joystickride controlheater

See Details
CAT 450-074EOP, 199,3012022
Mesa, AZ
798 h

See Details
CAT 420F2 4EOP, 94,7372020
Mesa, AZ
998 hcontrols, joystickcoupler

See Details
CAT 450-074EOP, 200,0452022
Kingman, AZ
792 h

See Details
CAT 450-074EOP, 161,1912019
Mesa, AZ
2,142 h

See Details
CAT 430F2 APR+, 67,5042016
Saginaw, MI
3,693 h Conditions

See Details
CAT 450-074EOP, 196,0592022
Mesa, AZ
919 h

See Details
CAT 430F2 APR+, 74,9042015
Brownstown Twp., MI
1,605 h Conditions

See Details
CAT 450-074EOP, 159,6862019
Mesa, AZ
2,389 h

See Details
CAT 420F2 4WDE, 105,0002017
Aurora, CO
1,355 h Conditions

See Details
CAT 420FIT APR, 64,7112014
Shelby Twp., MI
5,912 h Conditionscontrols, joystickair conditionerepa labelengine enclosureslighting

See Details
CAT 416F2, 83,8502019
Topeka Area, KS
1,329 h Specifications

See Details
CAT 420F2IT, 109,7302019
Topeka Area, KS
1,496 h Specificationsride control

See Details
CAT 420XE, 148,7002022
Billings, MT
308 hride controlcoupler

See Details
CAT 42007XE, 89,7502020
Clarksville, TN
2,286 h Conditionscontrols, joystickair conditionerepa labelproduct linkengine enclosures

See Details
CAT 415F2, 65,5002016
Kahului, HI
1,912 h Specifications4-wheel driveride control

See Details
CAT 420F2IT, 131,1262019
Topeka Area, KS
951 hride control

See Details
CAT 420F2IT, 93,2502017
Topeka Area, KS
1,806 h Specificationsride control

See Details
CAT 416F2, 69,9202018
Salina, KS
1,908 h Specifications

See Details
CAT 416F2, 79,8002018
Austell, GA
1,814 h Conditionscontrols, joystickair conditionerepa labelproduct linkengine enclosures

See Details
CAT 430F24ECIP, 131,5792016
Washoe Valley, NV
299 h Conditionsair conditionerbucket - reardrive - 4 wheelride controlstick - extended

See Details
Show more results

backhoe loader