Quick Search

CAT 416F2

CAT 416F2

Year
2018
Working hours
1,908 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Salina, KS
+316 943 4211
Show phone number
Basic information
BrandCAT 416F2
Foley Equipment Company
Categorybackhoe loader
Serial NumberHWB01404
Unit Number8CR6707
Catalog Number4472206
Year2018
Hours1,908 h
CountryUnited States
LocationSALINA, United States
Pricing
Price Excluding Tax69,920 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information**FLASH SALE**
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

416F2 2018
AIR CONDITIONER, T4
BELT, SEAT, 2" SUSPENSION
BUCKET-GP, 1.0 YD3, PO
CAB, STANDARD
COLD WEATHER PACKAGE, 120V HRC
COUNTERWEIGHT, 1015 LBS
CUTTING EDGE, TWO PIECE
ENGINE, 70KW, C4.4 ACERT, T4F
GUARD, STABILIZER
HYDRAULICS GP, 6FCN/8BNK, PT
INSTRUCTIONS, ANSI
LANE 2 ORDER
LINES, COMB AUX, PILOT, E-STK
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR, PL641I
PT, 4WD, STD SHIFT, PILOT
RADIO, FM BLUETOOTH
RUST PREVENTATIVE APPLICATOR
SEAT, FABRIC
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 14FT, PILOT
TIRES, 12.5 80/19.5L-24, FS
WORKLIGHTS (8) HALOGEN LAMPS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering