Quick Search

CAT 420F2IT

CAT 420F2IT

Year
2019
Working hours
960 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka Area, KS
+316 943 4211
Show phone number
Basic information
BrandCAT 420F2IT
Foley Equipment Company
Categorybackhoe loader
Serial NumberHWD03656
Unit Number3CR8702
Catalog Number10050451
Year2019
Hours960 h
CountryUnited States
LocationTopeka Area, United States
Pricing
Price Excluding Tax131,126 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional information**RED TAG SPECIAL**
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

420F2 BHL IT HRC
AIR CONDITIONER, T4
BELT, SEAT, 2 SUSPENSION
BUCKET, HOE, (NONE)
CAB, DELUXE
COLD WEATHER PACKAGE, 120V HRC
COUNTERWEIGHT, 1070 LBS
ENGINE, 74.5KW,C4.4 ACERT, T4F
HYDRAULICS, MP, 6
INSTRUCTIONS, ANSI
LINES COMB AUX E-S
Online Owner's Manual
PRODUCT LINK, CELLULAR, PL641I
PT, 4WD, AUTOSHIFT
SEAT, DELUXE FABRIC
STABILIZER PAD NONE
STANDARD RADIO (12V)
STICK, EXTENDABLE, 14FT
WHEEL & TIRE 4WD NONE
WORKLIGHTS (8) HALOGEN LAMPS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering