Quick Search

CAT 420F2 4WDE

CAT 420F2 4WDE

Year
2017
Working hours
1,355 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 420F2 4WDE
WAGNER EQUIPMENT CO.
Categorybackhoe loader
Serial NumberHWC01965
Unit Number519845
Catalog Number10110180
Year2017
Hours1,355 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax105,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information1355 GD 4/24/24
2-12V PWR PORTS, TRAVEL ALARM,
2017 CATERPILLAR 420F2 BACKHOE
AIR CONDITIONER, T4
AS IS / AS RECEIVED
BATTERY,880 CCA W/DISCONNECT
BELT, SEAT, 2" SUSPENSION
BOOM TRANSPORT LOCK, TOOL BOX,
BUCKET-GP, 1.25CYD,W/BOCE
BUCKET-HD ROCK,24",7.0CFT
CAB, DELUXE AC,HEAT,DEF,ROPS
COLD WEATHER PACKAGE, 120V HRC
CONSIGNMENT / SAPONAS, NICK
COUNTERWEIGHT, 1015 LBS
COUPLER,PG,MANUALDUALLOCK
DIFFERENTIALS,LOCK, DISC BRAKES
DOME LIGHT, HEADLINER, EPA LABEL
ENGINE C4.4, 100HP, TIER 4 FINAL
ENGINE, 74.5KW,C4.4 ACERT, T4F
FENDERS,REAR, WASHER-WIPERS,
HYDRAULICS, GP, 6FCN/8BNK, ST
KIT HYD COMBINED14FTE-STK
LCD MONITOR DISPLAY W/EMS
LOAD SENSING HYD ... GPM
Online Owner's Manual
PATTERN CHANGER, PILOT JOYSTICK
PLATE GROUP - BOOM WEAR
POWER STEERING, HYDROSTATIC
PRODUCT LINK, CELLULAR, PL641I
PRODUCT LINK, READY
PT, 4WD, STD SHIFT
RADIO & CD PLAYER
REARVIEW MIRROR, 4WD-2WD,
SEAT, DELUXE FABRIC, HEATED
SELF LEVELING, R-T-D, AESC
SERIALIZED TECHNICAL MEDIA KIT
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 14FT
TIRES,FS 12.5/80 18 ... FRT
TIRES,FS 19.5L/24 ... REAR
TRANSMISSION,PWR SF 4F-4R
TRANSPORT TIE DOWNS, FLOOR MAT
WORKLIGHTS (8) HALOGEN LAMPS
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1530
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRight rear damaged
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSlightly damaged
  • Good
  • Good
  • FairLeft step slightly damaged
safety items
401
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • PoorExpired
  • Good
gauges, operator station, console
2310
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • FairChunk missing out of right armrest
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1100
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
500
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
800
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1400
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • No
  • Good
  • Good
hydraulics
1810
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairAuxiliary line connection and loader hydraulic line leaking
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
720
  • Good
  • Good
  • FairFriction vibrations near full extent
  • Good
  • Good
  • FairSlight vertical play in coupler connection
  • Good
  • Good
  • Good
front bucket
700
  • No
  • 1.25yd3
  • 160604633/AA
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
500
  • Yes
  • No visible ID
  • 24"
  • Good
  • Good
  • Good
  • Good
  • Good
axles / final drives
1200
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • Estimated 40% life remaining on tread
comments, misc. repairs, general remarks
  • Consignment inspection and pictures taken on February 23, 2024.
general condition
300
  • No
  • No
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering