Currently 18062 machines for sale
Quick Search

Used Asphalt Pavers for Sale

Are you interested in enhancing your asphalt paving projects with a sturdy, economical solution you can rely on every day? We understand the tight schedules and heavy demands of the asphalt paving industry. That’s why we have a vast inventory with some of the most durable paving solutions from Caterpillar and dozens of other manufacturers. Sign up to receive an email alert when the piece of equipment you’re looking for becomes available.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Asphalt pavers
x
150 Search results for "Current filter"
Displaying: 73 - 96 Sort by: 
SVEDALA/DYNAPAC SWEDEN D.ONE, 37,5002021
Bozeman, MT
1 h

See Details
CAT AP-600D, 148,8502015
Columbia, SC
2,733 h Conditions

See Details
CAT CB13, 163,0002018
Fife, WA
637 h

See Details
CAT AP-1055D, 112,0002011
MT
7,198 h

See Details
Weiler W530B, 358,0002023
Salina, UT
177 h

See Details
CAT AP655, 518,7252022
Salt Lake City, UT
560 h

See Details
CAT AP555, 467,8002023
Salina, UT
612 h

See Details
Gomaco GP2800 PLOW, 47,5002018
Phoenix, AZ

See Details
CAT AP555, 534,9552022
Salt Lake City, UT
430 h

See Details
CAT AP-1055D, 112,0002009
MT
7,700 h

See Details
Weiler P195-001, 164,0002022
Salt Lake City, UT
336 h

See Details
Bomag BW170D, 15,0001980
Lewistown, MT
5,153 h

See Details
CAT AP-1055, 220,0002017
Meridian, ID
6,543 h

See Details
CAT AP555, 534,9552023
Salt Lake City, UT
410 h

See Details
CAT AP1000F, 267,0002016
Montgomery, AL
2,429 h Conditionslighting, night pavingpush roller - truck hitchscreed, grade controlscreed, slope controlaugers, vertically adjustable

See Details
Weiler P65, 118,0002020
Chico, CA
194 h

See Details
Weiler P65, 73,1502022
East Dundee, IL
1,127 h Conditionslighting, night pavingpower assisted drivescreed heating systemscreed, extensions

See Details
CAT CP56B, 130,2002018
Brownfield, TX
3,713 hguard, transmission

See Details
CAT CS44B, 118,8002017
Amarillo, TX
2,081 h

See Details
Hamm HD14, 32,9002020
Oklahoma City, OK
990 h

See Details
Mauldin 1860, 116,5002020
Oklahoma City, OK
1,173 h

See Details
CAT CP56B, 111,1102015
Amarillo, TX
4,846 h Conditionsguard, transmission

See Details
CAT AP1050, 43,0001992
Bloomfield, NM
5,081 h Conditionsthickness controls, manual

See Details
CAT AP255E, 106,0002019
Bronx, NY
840 hproduct linkscreed, electrical heating system

See Details
Show more results

Asphalt pavers