Quick Search

CAT AP555

CAT AP555

Year
2023
Working hours
410 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandCAT AP555
Wheeler Machinery Co.
CategoryAsphalt pavers
Serial Number4M600120
Unit NumberAA009690
Catalog Number10048774
Year2023
Hours410 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax534,955 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationADAPTER, VIBE SCREED
APRON, STR HYD FOLD, MTS
COMMISSIONING, NOT NEEDED
COVER, NO CANOPY
COVER, NO DECEL PEDAL
CTRL, CAT G&S, VIBE, SGL DISP
CYLINDER KIT, STANDARD
DISPLAY, CAT G&S, VIBE
ENDGATE, ADJ CRANK, SE47V
ENGINE, CAT C4.4
EXTENSION, 6" AUGER, PAIR
EXTENSION, MAINFRAME, POWER
FAN, VARIABLE SPEED
FILMS, ANSI, SE47 V
FLASHING, SIDE, HYD
FLASHING, STR HYD FOLD
GUIDE, STEERING
HEATER, ENDGATE
INSTRUCTIONS, ANSI
LANE 3 ORDER
LIGHT, HAZARD
LIGHTS, WORKING
Online Owner's Manual
PACK, DOMESTIC TRUCK
PANEL, POWER SUPPLY 120 V
PRICED NEW (AUTO GREASE)
PRODUCT LINK, CELLULAR PLE743
PUSH ROLLER, OSCILLATING
SCREED, SE47 V
SEAT, VINYL, BASIC
SENSOR MOUNT, TELESCOPING
SENSOR, AUGER, SONIC
SENSOR, GRADE, SONIC, CAT
SENSOR, SLOPE, CAT
STEERING, SPRING RETURN, DUAL
SYSTEM, VENTILATION
THICKNESS SCREWS, CCW
UMBRELLA, CAT
UMBRELLA, SCREED OPERATOR
WASHDOWN, PUMP & REEL W/ WAND
ZCON AP555 LANE3
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering