Quick Search

CAT AP1050

CAT AP1050

Year
1992
Working hours
5,081 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Bloomfield, NM
+1 303 900 5875
Show phone number
Basic information
BrandCAT AP1050
WAGNER EQUIPMENT CO.
CategoryAsphalt pavers
Serial Number1JG00129
Unit Number515455
Catalog Number10087989
Year1992
Hours5,081 h
CountryUnited States
LocationBloomfield, United States
Pricing
Price Excluding Tax43,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Thickness Controls, ManualThickness Controls, Manual
Additional information1992 CATERPILLAR AP1050 PAVER
5081/10/10/23
ANALOG GAUGE CLUSTER & TOGGLES
AS IS / AS RECEIVED
BATTERY 12V/ 50A, 16" AUGER,
CONTROL, PROPORTIONAL
ENGINE,3116T, 6.6L, 145HP,
HOPPER CAPACITY: 7.9LB/8 YDS
KIT, LIGHTING HALOGEN, WORK
Online Owner's Manual
POWER ADJUST AUGERS
POWER FLOW GATES,ELECTRIC
PUSH ROLLER, 10.0' OSCILLATING
SCREED HEIGHT CONTROL& EXTENSION
SCREED, HYD. COUNTER BALANCED
SCREED, VIP,10' TO 19'6"
SEAT,VINYL POST FRAME (TORN)
SONIC PROPORTIONAL FEED CONTRL
STRINGLINE, TRAVELING,30'
WASHDOWN SYSTEM
WINDROW ELEVATOR HITCH
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
270
  • No
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
safety items
302
  • Poor
  • Good
  • Good
  • Good
  • PoorOUT OF DATE
gauges, operator station, console
161
  • Fair
  • Fair
  • Fair
  • Fair
  • GoodTAG + METER = HOURS 5,081 HOURS FOR A 31 YEAR OLD PAVER?
  • Fair
  • PoorBOTH SEATS TORN
  • Fair
engine
030
  • No
  • Yes
  • No
  • YesENGINE HAD LOUD TICKING SOUND- CONSTANT
  • No
  • No
  • NORMAL
  • PK
  • NORMAL
  • Fair
  • Fair
  • FairWENT FORWARD AND REVERSE. AUGERS TURNED ON. EVERYTHING SEEMED TO WORK
cooling system
510
  • Good
  • Good
  • Good
  • FairOLD
  • Good
  • Good
electrical, starting and charging system
400
  • Good
  • Good
  • Good
  • Good
paver / screed / conveyor
751
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • FairOLD
  • Good
  • Fair
  • PoorNEEDS TO BE REPLACED
  • Fair
undercarriage
0100
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGESEEMED OK- LOOKED OLD OR ORIGINAL
Cleats / GrousersFair
Front BogiesFair
IdlersFair
RollersFair
Rubber Track / Belt - LeftFair
Rubber Track / Belt - RightFair
Track Frame - LeftFair
Track Frame - RightFair
Track Tensioning SystemFair
WheelsFair
final drives
100
  • Good
comments, misc. repairs, general remarks
  • STARTS AND RUNS
  • EVERYTHING SEEMED TO WORK- DID NOT PAVE WITH UNIT
  • UNDERCARRIAGE SEEMED OK
  • 5,081 HOURS FOR A 31 YEAR OLD MACHINE?
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering