Currently 18012 machines for sale
Quick Search

Used Paving Equipment for Sale

With the right paving solution, you can keep your operations cost-effective without needing to sacrifice performance and productivity. We make it easy to find the right solution. If you need a heavy paving machine for your next roadwork project, the Cat® dealer network has a wide selection of products. Our dealers are constantly updating their inventory with used paving equipment, so your nearby location may have just the solution you’re looking for.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Asphalt Equipment
x
236 Search results for "Current filter"
Displaying: 169 - 192 Sort by: 
Ingersoll Rand IR DD241994
San Leandro, CA

See Details
MultiQuip MTX60, 1,2002015
Anchorage, AK
23 h

See Details
Gilcrest AP4552002
San Leandro, CA
2,184 h

See Details
Blaw-Knox PF510, 15,0001997
San Leandro, CA
2,781 h

See Details
CAT AP600FLRC, 255,0002018
Guayaquil
1,386 h Cat Certified Used Conditionslighting, night pavingaugers, vertically adjustablescreed type, hydraulic - rear extensionsproduct linkmirrors

See Details
CAT PM3132021394 h Cat Certified Used

See Details
CAT AP555E, 260,0002015
Guayaquil
546 h Cat Certified Used Conditionsscreed heating systemscreed, extensionscrown controlscreed extensions - height controlscreed extensions - slope control

See Details
CAT AP655F, 174,6632017
Czosnów
3,392 h Cat Certified Used Conditions Customer Value Agreementlighting, night pavingproduct linkmirrorsbeaconce plate

See Details
CAT AP255E, 50,3632012
Carugate
6,743 h Cat Certified Used

See Details
CAT AP600F, 193,4152018
Rubano
2,237 h Cat Certified Used

See Details
CAT AP300FLRC, 193,1832021
Brisbane, QL
716 h Cat Certified Used Customer Value Agreementproduct link

See Details
CAT AP600FLRC, 149,6032018
Brisbane, QL
5,204 h Cat Certified Used Customer Value Agreement3d grade control - capableproduct linkbeacongeneratorscreed, extensions - hydraulic

See Details
CAT AP655FLRC2017
Verrebroek
2,275 h Dealer Certified

See Details
CAT AP600F, 171,4482015
Carugate
2,579 h Dealer Certified

See Details
CAT AP500F, 133,9442017
Calderara Di Reno
1,204 h

See Details
CAT AP500F, 133,9442017
Calderara Di Reno
1,204 h

See Details
CAT AP500F, 133,9442017
Calderara Di Reno
1,204 h

See Details
CAT PM6202018
Rubano
3,429 h

See Details
CAT PM62020183,988 h

See Details
CAT AP355FLRC, 150,0002018
Guayaquil
868 h Conditions

See Details
CAT PM313LRC2018
Guatemala
2,946 h

See Details
CAT PM62020173,941 h

See Details
CAT AP300F2019629 h

See Details
CAT AP300F2019629 h

See Details
Show more results

Asphalt Equipment