Quick Search

MultiQuip MTX60

MultiQuip MTX60

Year
2015
Working hours
23 h
Email x
Name

My email address:*

My friend's email address:*

Message:

N C MACHINERY CO.
Anchorage, AK
+1 406 656 0202
Show phone number
Basic information
BrandMultiQuip MTX60
N C Machinery Co.
CategoryAsphalt pavers
Serial NumberA-4607
Unit Number15J20134
Catalog Number4648846
Year2015
Hours23 h
CountryUnited States
LocationANCHORAGE, United States
Pricing
Price Excluding Tax1,200 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationBLOW PER MINUTE 695
ENGINE HP 2.8
FUEL CAP. 2.1 GALLON
HONDA GX100 4 STROKE
IMPACT FORCE 3060#
OVERALL HEIGHT 38.8"
OVERALL LENGTH 28.1"
OVERALL WIDTH 13.8"
SHOE SIZE 11X13
TRAVEL SPEED 55 FT PER MINUTE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering