Caterpillar 730C

Caterpillar 730C

Price
577,882 USD
Year
2015
Working hours
3859 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 730C
CategoryArticulated Dump Trucks (ADTs)
Serial NumberTFF00727
Unit Number436851
Catalog NumberCU2148974
Manufacturing Year2015
Hours3859 h
CountryUnited States
LocationHobbs, CO
Pricing
Price Excluding Tax$577,882
Tax-
Price Including Tax-
Features
Additional InformationC13 ENGINE
PRODUCT LINK, SATELLITE PL321
NO ROOF LIGHTS
NO MACHINE SECURITY SYSTEM
CD/RADIO, HEAVY DUTY
MIRROR, STANDARD
SEAT, STANDARD
TANK, STANDARD FUEL
TIRES, 23.5R25 MX ** XADN+ E-3
NO SOUND SUPPRESSION
AID, COLD WEATHER STARTING
LUBRICATION, AUTOMATIC
FILM GROUP, ANSI
CHASSIS, STANDARD
LINER, DUMP BODY
EXHAUST, HEATED BODY
TAILGATE, SCISSOR
HEATER, ENGINE COOLANT, 120V
ANTIFREEZE, -36C (-33F)
AM/FM RADIO-CD PLAYER
CERT EMISSIONS, EPA TIER 4
SERIALIZED TECHNICAL MEDIA KIT
DFPW/$14,190.00
RPM INDUSTRIES,QUICK-EVAC SYSTEM
0P0720
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone