Masaba FEED 10X16

Masaba FEED 10X16

Price
206,270 USD
Year
2018
Working hours
810 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMasaba FEED 10X16
Categorycrushers
Serial Number2017226
Unit NumberNC000402
Catalog NumberCU4467194
Manufacturing Year2018
Hours810 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$ 206,270
Tax-
Price Including Tax-
Features
Additional InformationCOMES WITH 100 FEET LEAD CORD
FOLD DOWN STEEL GUARD
SQUARE D MOTOR STARTERS
AIR BRAKES W/EMERGENCY VALVE
SELF RELIEVING HOPPER 10'X16'
HYD LIFT JACKS AND POWER UNIT
PRIMER COAT, ENAMAL METSO BEIGE
GRIZZLY BARS 6"TO 8" SPACING
2- OWNERS MANUALS
SWITCHGEAR- VFD LINE REACTOR
3"BARS 6"TO 8" SPACING
YODGE TA6307H25 W/SHEAVE QD BU
HEAD DRIVE
DODGE TA7315H40 W/SHEAVE & QD
40HP ELECTRIC W/SHEAVE & QD BE
10"CHANNEL 42"X20' BELT FEEDER
0-100FPM
HD 18"LAGGED DRUM PULLEY
BEARINGS DODGE TYPE E 4 7/16"
HD WIDE FLANGE BEAM
15HP ELEC MOTOR,PUMP,CYL,RESV
2-CRANK DOWN LEVELING LEGS
APPRORIATE GUARDING SUPPLIED
2-RUBBER HOPPER SIDE GUARDS
HD 25,000 W/8-11X22.5 RADIALS
HYDRAULIC RAISE & LOWER MAN PI
6'WITH ADJUST RUBBER FLASHING
BEARINGS 4 7/16"W/DODGE TYPE E
48"3-PLY 1/4"X1/16"CONVEYOR BE
BEARINGS 3 7/16"W/DODGE SCM BE
SPLICE- BY MASABA
MARTIN PIT W/TWIST TENSIONER
.
BEARINGS 2 7/16" DODGE SCM
HD 12"SELF CLEAN WING PULLEY
BEARINGS 3 7/16" DODGE SCM
HD 16"SELF CLEAN WING PULLEY
FLEXCO EZP1 WIPER W/SPRING TENSI
SPLICE BY MASABA
42"3-PLY 1/4"X16"CONVEYOR BELT
18"SCREW TYPE
12"CHANNEL STACKABLE FRAME TYP
PRECISION CEMA C,5"DIA TROUGH
PRECISION CEMA C,5"RETURN ROLLE
PRECISION SHAFT IMPACT 9"SPACING
PRECISION CEMA C,5"DIA
IDLER PRECISION CEMA C,5"DIA
350 FPM
2-DODGE 1 15/16"SCM PILLOW BLO
40HP ELEC W/SHEAVE & QD BUSHIN
HD 20"LAGGED DRUM PULLEY
48"X48'ADJUST DISCHARGE CONVEY
WITH DRIVE GUARD
PRICED KRL 9/4/19
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone