Caterpillar C15

Caterpillar C15

Price
86,000 USD
Year
2007
Working hours
55 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar C15
CategoryStationary Generator Sets
Serial NumberC5E00781
Unit NumberEPU10647
Catalog NumberCU4426169
Manufacturing Year2007
Hours55 h
CountryUnited States
LocationIndianapolis, IN
Pricing
Price Excluding Tax$ 86,000
Tax-
Price Including Tax-
Details
Output500 kVA
Frequency60 Hz
Features
Additional Information2007 CAT C15 S#C5E00781, 450kW standby/ 410kW prime, 277/480V 3ph, 60Hz, 55 hours, EPA tier 3 rated C15 engine, EMCP3.2 control panel, 800A main breaker, electric starter, 24V battery set, battery charging alternator, 24VAC 10A battery charger, standard air cleaner, jacket water heater, CAT factory weatherproof enclosure w/ 660G subbase double wall fuel tank.

*For more information contact Chris Ricketts 317-220-2602 ...
Power Rating
Standby
60Hz
500kVA / 400kW / 480Volts @ 1800RPM
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MACALLISTER MACHINERY CO., INCSee InventoryWebsiteSelect contact
Used Equipment 317-545-2151
Telephone:+1 3175452151
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone