John Deere & CO. S680

John Deere & CO. S680

Price
174,250 USD
Year
2013
Working hours
1506 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. S680
Categorycombines
Serial Number1H0S680SJD0757167
Unit NumberB17806
Catalog NumberCU4603109
Manufacturing Year2013
Hours1506 h
CountryUnited States
LocationCall Mfor Location, MN
Pricing
Price Excluding Tax$ 174,250
Tax-
Price Including Tax-
Details
Additional InformationJOHN DEERE S680 ROTOR
YEAR 2013
JD 13.6L ENGINE
AUTO CONTOUR
HD VS FEEDER HOUSE DRIVE
ROUND BAR CONCAVE
LOSS SENSORS
LATERAL TILT FH
ELECTRIC SIEVE ADJ
LEVELING SIEVE
MAV CHOPPER
SPREADER
ROCK TRAP
SPREADER
ROCK TRAP
FEEDER HOUSE REVERSER
RWA

MAUER 400 BU BIN EXTENSION
HD GRAIN HANDLING PKG
LEATHER SEAT
HID LIGHTS
28.5' UNLOADING AUGER
710 INSIDE/DUAL ... 2"
28LR26 ... 1.5"

*2020 HARVEST STIMULUS*
Features
Additional InformationJOHN DEERE S680 ROTOR
YEAR 2013
JD 13.6L ENGINE
AUTO CONTOUR
HD VS FEEDER HOUSE DRIVE
ROUND BAR CONCAVE
LOSS SENSORS
LATERAL TILT FH
ELECTRIC SIEVE ADJ
LEVELING SIEVE
MAV CHOPPER
SPREADER
ROCK TRAP
SPREADER
ROCK TRAP
FEEDER HOUSE REVERSER
RWA

MAUER 400 BU BIN EXTENSION
HD GRAIN HANDLING PKG
LEATHER SEAT
HID LIGHTS
28.5' UNLOADING AUGER
710 INSIDE/DUAL ... 2"
28LR26 ... 1.5"

*2020 HARVEST STIMULUS*
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone