John Deere & CO. S660

John Deere & CO. S660

Price
155,932 USD
Year
2013
Working hours
1222 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. S660
Categorycombines
Serial Number1H0S660STD0756505
Unit NumberB15435
Catalog NumberCU4352842
Manufacturing Year2013
Hours1222 h
CountryUnited States
LocationPostville, IA
Pricing
Price Excluding Tax$155,932
Tax-
Price Including Tax-
Features
Additional InformationJohn deere s660 rotor combine
Year 2013
Auto contour
Vs feeder house drive
Round bar concave
Loss sensors
Lateral tilt feeder house
Electric sieve adjustment
Mav chopper
Spreader
Rock trap
Feeder house reverser
Standard grain handling
Cloth seat
4 hid lights
Fs 480/80r42 inside/dual ... 1.25"
Fs 480/70r30 rear ... 1.5"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone