Gleaner R75

Gleaner R75

Price
110,000 USD
Year
2008
Working hours
2110 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandGleaner R75
Categorycombines
Serial NumberHT72207
Unit NumberA30183
Catalog NumberCU2535988
Manufacturing Year2008
Hours2110 h
CountryUnited States
LocationLiberty Center, OH
Pricing
Price Excluding Tax$110,000
Tax-
Price Including Tax-
Features
Accessories
2 WHEEL DRIVE2 WHEEL DRIVE
CHOPPERCHOPPER
GRAIN LOSS MONITORGRAIN LOSS MONITOR
Additional Information2008 GLEANER R75 COMBINE
AM/FM RADIO CD
AUTO CLIMATE CONTROL
AUTO PILOT (CORN HEAD)
AUTO STEER
CHAFF SPREADER
CONTOUR FEEDERHOUSE
DUAL,20.8R42 R1,FS
GPS MAPPING INCLUDED
HYDRO TRANSMISSION
MOISTURE MONITOR
OWNERS MANUAL
REAR TIRE 16.9 R26 60%
RETURNS MONITOR
ROTARY THRESHING
STANDARD LIGHT PACKAGE
YIELD MONITOR
MAUER BIN EXTENSION
STRAW SPREADER
VAR SPEED FEEDERHOUSE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
OHIO CATSee InventoryWebsiteSelect contact
Justin Thompson
Telephone:+1 419 5918426
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone