CLAAS LX750

CLAAS LX750

Price
125,000 USD
Year
2011
Working hours
1338 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandClaas LX750
Categorycombines
Serial NumberC4800035
Unit Number14X04515
Catalog NumberCU2044469
Manufacturing Year2011
Hours1338 h
CountryUnited States
LocationBillings, MT
Pricing
Price Excluding Tax$125,000
Tax-
Price Including Tax-
Features
Additional InformationC48/120 LEXION 750
AUTOCONT HP FEEDERHOUSE
CB HD DRIVE VAR SPEED
FEEDERH.WITH HEAD PITCH
DUST FAN/HP FEEDERHOUSE
AUTOPILOT FITTED
MAIZE SYSTEM
MODIF KIT MAIZE GRAIN
2 STEP 166-483/395 1150 RPM
VARIABLE DRIVE 360-1050 RPM
ROTOR GRATES IN CAB ADJ
3D SIEVE SYSTEM
CHAFF SPREADER COL
RETURNS VOLUME ELECTION
DEEPT TOOTH SIEVE
GRAIN TANK 115000L HD
UNL. AUGER 3XL AXIAL HD
CLEAN GRAIN ELAVATOR XL
STRAW CHOPPER GRAIN COL
GT DISCHARGE XL
TA HYDRO W XL 10L
DRIVE CHAFF SPREAD COL
LA WL VAR 10L
DUALS 620/70R42 10L
TRAVEL SPEED 30KM/H
28LR26 165 AB 10LX225 R1
FUEL CONSUMPTION MONITOR
C13 EWG313KW/ECE290KKW E
CAB AUTOMATIC AIR COND
FUEL TANK 1150L
WORK LIGHT XENON HIGH END
RAD MP3 CD BLUET HANDFREE
GT QUANTI MOISTURE XL
COMF DRI SEAT PNEU
ICE CHEST
CEBIS MIT FLASHCARD
CLAAS CAN BUS INTERFACE
REAR VIEW MIRROR ELECTR
AGLEADER MONITOR READY
PARADYME READY
UNIVERSAL/OVERS TOOL BOX
TECHNICAL DOCUMENTS
LEGAL EQUIP RIGHT DRIVING
2 YELLOW BEACONS FITTED
FIRE EXTINGUISHER BRACKET
CHECK GR. VARIO C/B 9.00M
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • hydraulics
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
engine
  • Good
cooling system
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
steering
  • Good
hydraulics
  • Good
  • Good
tires
  • 95
  • Drivers lug height 2" & steer lug height is 2-1/4"
  • 620/70R42 Duals for Drivers & 28LR26 Steer
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone