CLAAS LX580R

CLAAS LX580R

Price
75,000 USD
Year
2004
Working hours
1032 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandClaas LX580R
Categorycombines
Serial Number57600045
Unit Number13X00565
Catalog NumberCU1892407
Manufacturing Year2004
Hours1032 h
CountryUnited States
LocationWilliston, ND
Pricing
Price Excluding Tax$75,000
Tax-
Price Including Tax-
Features
Accessories
CONTOURCONTOUR
Additional Information576/100 LEXION 580R CAT
CUTTERBAD DR. FIXED SPEED
CUTTERBAR CYLINDER MECHANICAL
STANDARD FEEDERHOUSE
WITHOUT DUST FAN/FEEDER
WITHOUT HEADER BRAKE
APS-MAIN CONCAVE WIRE 7/18
2 STEP 160 460/360-1050 RPM
VARIABLE DRIVE 360-1050 RPM
BLIND CONCAVE G-FIT/SEP P
3-D SIEVE SYSTEM
CHAFF SPREADER COL
ELECTRIC SIEVE ADJUSTMENT
VISUAL RETURNS VOLUME
GRAIN TANK 11500L TOP UNL
STRAW CHOPPER GRAIN COL
UNL AUGER XXL AXIAL RICE
HYDRO DRIVE 24T STANDARD
DRIVE CHAFF SPREADER COL
REAR AXLE 10T 10H
900/60R32 176A8 10H
C12 EWG292KW/ECE273KW
500/85R24 10LX225 IMP
RADIATOR SUCTION FAN
FUEL PRE-FILTER
CAB/AIR CONDITIONING & HEATING
AIR CLEANER SPECIAL
RADIO FITTED
PREP.RADIO/ANTENNA/SPEAK
ICE CHEST
WORK LIGHT XENON SIDEFIND
REAR VIEW MIRROR, ELECTRIC
LEGAL EQUIPMENT USA
WITHOUT QUANTIMETER
CONF DRIV SEAT PNEUMATIC
TECHNICAL DOCUMENTS EN
FIRE EXTINGUISHER BRACKET
3 YELLOW BEACONS FITTED
UNIVERSAL/OVERS TOOL BOX
MACHINE READY TO START
PROTECTION FOR OVERSEAS
DISPATCH VERSION USA/CANADA
CRANE TACKLES TO UNLOAD
FREIGHT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • steering
  • hydraulics
  • truck body & cylinders
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Nice cab with AC, stereo, power mirrors and bin extensions.
engine
  • Good
  • Good
  • Cold starts well with good power.
cooling system
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
steering
  • Good
hydraulics
  • Good
  • Good
  • Front header pick-up has several reinforcement plates welded at corners.
truck body & cylinders
  • Good
tires
  • Rears are Continental 500/ 85R24 at 38/32 tread depth.
  • Pictured headers are availability samples only- call for header options.
  • Fronts are Goodyear 900/ 60R32 at 60/32 tread depth.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
John Hart
Telephone:+1 425 251 9800
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone