CLAAS 740TT

CLAAS 740TT

Price
287,421 USD
Year
2015
Working hours
1727 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandClaas 740TT
Categorycombines
Serial NumberC6800498
Unit NumberB15488
Catalog NumberCU4364840
Manufacturing Year2015
Hours1727 h
CountryUnited States
LocationAtlantic, IA
Pricing
Price Excluding Tax$287,421
Tax-
Price Including Tax-
Features
Additional Information2015 model
Cat c13 engine - 402hp
Auto contour
Hd variable speed fdh
Loss sensor
Hp lateral tilt fdh
Electric sieve adjustment
3d leveling sieve
Mav chopper
Spreader
Rock trap
Feeder house reverser
Rear wheel assist - 4wd
Claas auto pilot
Standard 330bu. Grain tank
Deluxe radio
Leather seat
Xenon lighting
29' unload auger
35" tracks
750/65r26 rear tires
Autolube
Camera
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone