CLAAS 740

CLAAS 740

Price
206,804 USD
Year
2015
Working hours
883 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandClaas 740
Categorycombines
Serial NumberC6800526
Unit NumberB14805
Catalog NumberCU2543891
Manufacturing Year2015
Hours883 h
CountryUnited States
LocationSheldon, IA
Pricing
Price Excluding Tax$206,804
Tax-
Price Including Tax-
Features
Additional InformationLexion 740

Year 2015

Rotor combine

Cat C13 402 hp engine

Auto contour

Hd vs feeder house drive

Round bar concave

Round bar aps grates soybean

Loss sensors

Lateral tilt feeder house

Electric sieve adjustment

3D Leveling sieve

Mav chopper

Spreader

Rock trap

Feeder house reverser

Auto pilot

Hd grain handling pkg

Am/fm/bluetooth

Leather seat, heated & cooled

29.2' unloading auger

Goodyear 620/70r42 inside/dual @ 90%

Mitas 750/65r26 rear @ 90%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone