Currently 18057 machines for sale
Quick Search

Used Agriculture Equipment For Sale

If you’re in the farming industry, you can rely on Cat® dealers to help manage all your most complex and heavy-duty daily responsibilities. At Cat Used, our selection of used agriculture equipment is vast and sustainable, containing a wide variety of machines designed for tasks of all sizes and specifications.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Agriculture
x
233 Search results for "Current filter"
Displaying: 73 - 96 Sort by: 
140 SNOW WING, 19,000
Minot, ND

See Details
CAT MSERIESLOCKING LIFT, 3,5002018
Shakopee, MN
500 h Conditions

See Details
Massey Ferguson 2270XD, 60,0002014
Albany, OR
46,450 hauto lube

See Details
Fendt FT1042G2, 343,0002021
Albany, OR
3,133 h

See Details
Massey Ferguson GC2300, 6,0002004
Brainerd, MN
902 h

See Details
Kubota TE8511T, 25,0002022
Woodland, CA
9,999 h

See Details
John Deere 4960, 47,9001992
Merrill, OR
11,120 hquick hitchbar axledrawbarmechanical front wheel drive (mfwd)

See Details
SnowWolf WHEEL LOADER 120 HYDRAULIC SNOW PLOW FUSION, 10,5002015
Shakopee, MN
Conditions

See Details
Claas 8600TT, 715,0002023
Yuba City, CA
259 hcamera

See Details
Massey Ferguson 9296, 24,5002019
Merrill, OR
686 h

See Details
Claas 740, 120,0002013
Woodland, CA
980 h

See Details
New Holland WM120, 47,5002020
Salida, CA
569 hmechanical front wheel drive (mfwd)

See Details
Fendt FT1050G2, 400,0002020
Salem, OR
2,868 h

See Details
Mobile Track Solutions 3630T, 250,0002019
Mason City, IA
4,513 h Conditionscable/electricremotesair conditionerepa labelproduct link

See Details
Mobile Track Solutions 3630T, 330,0002017
Postville, IA
3,517 h Conditions

See Details
Fendt FT1042S4, 244,0002018
Woodland, CA
5,927 hquick hitchgpsmechanical front wheel drive (mfwd)

See Details
Bradco BALEHUGGERW/ITCOUPLER, 1,5432013
Altoona, IA
Conditions

See Details
Case IH MAGNUM 290, 75,0002013
Richvale, CA
7,145 hquick hitchbar axledrawbarmechanical front wheel drive (mfwd)

See Details
John Deere 4960, 35,0001992
IN
8,532 h Conditionseropsmfwd

See Details
Mobile Track Solutions 3630T, 175,0002017
Sioux City, IA
Conditions

See Details
Mobile Track Solutions 3630, 552,0002022
Rental Fleet Machine, Subject To Availability, AL
727 h Conditionslightingair conditionererops

See Details
John Deere S780, 299,9982020
Salem, OR
884 h

See Details
John Deere S780, 299,9982020
Salem, OR
904 h

See Details
Fendt FT1038S4, 318,2302018
Albany, OR
2,240 h

See Details
Show more results

Agriculture