Quick Search

Fendt FT1038S4

Fendt FT1038S4

Year
2018
Working hours
2,240 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT AG SOLUTIONS
Albany, OR
+1 707 249 7821
Show phone number
Basic information
BrandFendt FT1038S4
HOLT AG SOLUTIONS
Categorytractors
Serial Number52724K00F05106
Unit NumberGT11523
Catalog Number10079387
Year2018
Hours2,240 h
CountryUnited States
LocationAlbany, United States
Pricing
Price Excluding Tax318,230 USD
Tax (1%)3,182 USD
Price Including Tax321,412 USD
Details
Tractor typeFarm Tractor
Additional informationBACKUP ALARM
BALLAST WEIGHT, 3300 KG
CABIN CLIMB WIDE
COOL BOX
ENGINE S/N: 52251492875137
EXHAUST BRAKE
FENDT 1038S4
FIF710/60R38 FIXED MI AXIOBIB
FLANGE PTO STUB, 1-3/4" 20-SPL
FLOOR MAT FOR CAB
FT1038 S4 TRACTOR
FULL LED PACKAGE
HYDR PUMP 228 LPM (60 GPM)
HYDRAULIC TRAILER BRAKES
LABELING INST-NORTH AMERICA
PROP 65 WARNING DECAL
QUICK HITCH CAT 4N
RADIO/CD MP3 W/HANDSFREE
REAR RH WINDOW SUN BLINDS
REAR VIEW MIRROR ELEC ADJ
RIF900/65R46 FIXED MI AXIOBIB
S. CMFRT ST EVO-ACT DU-MO LTR
VALVE 5 DA REAR 140 LPM
VALVE 6 DA REAR 140 LPM
VARIODOC PRO
VARIOGUIDE RTK TRIMBLE
WHEEL BALLAST WEIGHT, 2X1250KG
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering