CLAAS 740

CLAAS 740

Price
86,800 USD
Year
2010
Working hours
2178 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandClaas 740
Categorycombines
Serial NumberC4800013
Unit NumberB15682
Catalog NumberCU4391712
Manufacturing Year2010
Hours2178 h
CountryUnited States
LocationFort Dodge, IA
Pricing
Price Excluding Tax$ 86,800
Tax-
Price Including Tax-
Features
Additional Information2010 model year
2wd
cat c9 engine
turbo chop
auto contour
vairable speed feederhouse
round bar concave
3d sieve
chaff spreader
3xl auger
agleader ready
no monitor
no antenna
hid lights
auto pilot
michelin duals ... 1.5" - 1.75"
62/75r26
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone