Case IH 9230

Case IH 9230

Price
294,000 USD
Year
2013
Working hours
1336 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCase IH 9230
Categorycombines
Serial NumberYDG219040
Unit NumberX18X00977
Catalog NumberCU4409562
Manufacturing Year2013
Hours1336 h
CountryUnited States
LocationLambert, MT
Pricing
Price Excluding Tax$ 294,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
AM FM CD RADIOAM FM CD RADIO
CONTOURCONTOUR
SPREADERSPREADER
Additional Information2162 HEADER SN: 35189
2013 CASE 9230 COMBINE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • hydraulics
  • general condition
  • truck body & cylinders
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
engine
  • Good
  • Good
  • Last service at 1224 hours on 7-2018
cooling system
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
transmission
  • Good
steering
  • Good
hydraulics
  • Good
  • Good
general condition
  • 500HP- 350 BU Cap / minor flight edge wear and chips
  • Serial= YDZN35189/ model= 2162-40M10-2BK with Case brand hydraulic supply system.
  • Not serviced since harvest of 2018- left side upper frame wear near auger- left side drive case seal is wet on bottom end- left side drive case support is cracked and requires weld repairs- see photos.
  • Finger reel- auger feed- draper belt / the belt has several moderate tears- see photos- several minor rock dings.
  • Front dual tires- axial flow- Pro 700 monitor- includes a 2013 model 2162-40M10 draper header.
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Fair
  • Fair
  • Fair
  • Fair
  • GoodNew feeder chain at approx 1200 hours
  • Fair
  • Fair
  • Good
  • Fair
truck body & cylinders
  • Good
tires
  • F duals= GY 620/70R42 at 65/32 and rears are GY 750/65R26 at 70/32- all above 50%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone