Quick Search

Agco MT475B

Agco MT475B

Price
96,463 USD
Year
2011
Working hours
471 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAgco MT475B
Categorytractors
Serial NumberV314020
Unit NumberAG0000765
Catalog NumberCU4433834
Manufacturing Year2011
Hours471 h
CountryUnited States
LocationFresno, CA
Pricing
Price Excluding Tax$ 96,463
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationSTD 2YR/2000HR/0 DED EXPIRES 7/20/2014
EXT PWRTRN 5YRS/7500HRS/0 DED EXPIRES 7/20/2017
EXT BASIC 12MO/1000HR/250 DED EXPIRES 10/27/18
AGP1592882-00

3 LS VALVES
380/85 (14.9) R28 R1W-WW
460/85R38 R1W-8 LUG STEEL
AIR SEAT
ENGINE BLOCK HEATER
FRONT WEIGHT CARRIER
INSTRUCTIONAL SEAT
LOADER MOUNTS & HYDR SET - LS
MT475B CAB PFA - TIER III
MT475B TRACTOR
TELE LG SIDE MIRRORS
TIRE BRAND UNSPECIFIED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
or Mark McClellan Lars Hannell
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone