Quick Search

Mobile Track Solutions 3630T

Mobile Track Solutions 3630T

Year
2021
Working hours
2,537 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Altoona, IA
+1 952 887 4405 x4334
Show phone number
Basic information
BrandMobile Track Solutions 3630T
Ziegler CAT
Categorytractors
Serial NumberMTST01206
Unit NumberEQ0120028
Catalog Number10118111
Year2021
Hours2,537 h
CountryUnited States
LocationALTOONA, United States
Pricing
Price Excluding Tax510,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Tractor typeFarm Tractor
Additional informationcab, heat, a/c, tow cable,

Tractor (EQ0120028) has been paired with Scraper (EQ0120029) and consignee would like to sell as a package, but is open to selling separately.

3630T
a/c
cab
heat,
TOW CABLE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1700
  • No
  • THE MACHINE IS STRAIGHT AND LOOKS NICE.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodLOOKS NICE.
  • Good
  • Good
  • Good
  • Good
safety items
1000
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTHE ROPS ARE CLEAN.
  • GoodBELTS ARE FUNCTIONAL
  • Good
  • Good
gauges, operator station, console
1200
  • GoodCOOLING.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodACCURATE
  • Good
  • Good
  • Good
engine
500
  • No
  • No
  • Yes
  • No
  • No
  • No
  • NORMAL COLOR & LEVEL.
  • 67%
  • 66%
  • THE ENGINE IS RUNNING SMOOTH.
  • NORMAL
  • NORMAL
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • THE COOLING SYSTEM IS FUNCTIONING NORMAL IN 65 DEGREE WEATHER.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
800
  • No
  • No
  • THE TRANSMISSION IS SHIFTING NORMAL TO ALL GEARS.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodPOWERSHIFT
  • Good
steering
200
  • THE MACHINE IS STEERING NORMAL.
  • Good
  • Good
brake
500
  • ALL BRAKES ARE FUNCTIONING NORMAL.
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
400
  • Good
  • Good
  • Good
  • Good
undercarriage
100
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGETHE U/C IS FUNCTIONAL WITH MINOR GROUSER DAMAGE AND LUG CUTS.
DriversGoodALL STEEL DRIVERS ARE IN GOOD FUNCTIONAL CONDITION.
IdlerGoodALL IDLERS ARE IN GOOD OVERALL FUNCTIONAL CONDITION.
RollersGoodALL ROLLERS ARE IN GOOD FUNCTIONAL CONDITION.
Rubber Track / Belt - LeftFairBOTH L.H. BELTS ARE IN GOOD OVERALL CONDITION WITH MINOR GROUSER CUTS AND BOTTOM LUG CUTS.
Rubber Track / Belt - RightFairBOTH R.H. BELTS ARE IN GOOD OVERALL CONDITION WITH MINOR GROUSER CUTS AND BOTTOM LUG CUTS.
Track Frame - LeftGood
Track Frame - RightGoodBOTH FRONT FRAMES ARE IN GOOD FUNCTIONAL CONDITION.
final drives
200
  • OILS ARE LEVEL.
  • Good
  • Good
comments, misc. repairs, general remarks
  • THE TRACTOR HAS GOOD OPERATION & PERFORMANCE WITH SMOOTH ENGINE & NORMAL SHIFTING TRANSMISSION. THE MACHINE HAS NO LEAKS AND THE U/C IS FUNCTIONAL WITH MINOR GROUSER CUTS AND LUG DAMAGE.
general condition
200
  • Yes
  • Yes
  • Yes
  • NoHYDRAULIC OIL LEVEL IS LOW.
  • Yes
  • No
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering