Quick Search

Fendt FT516S4

Fendt FT516S4

Year
2021
Working hours
3,961 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT AG SOLUTIONS
Salida, CA
+1 707 249 7821
Show phone number
Basic information
BrandFendt FT516S4
HOLT AG SOLUTIONS
Categorytractors
Serial Number43822A00F10471
Unit NumberGT11605
Catalog Number10121473
Year2021
Hours3,961 h
CountryUnited States
LocationSalida, United States
Pricing
Price Excluding Tax162,000 USD
Tax (1%)1,620 USD
Price Including Tax163,620 USD
Details
Tractor typeFarm Tractor
Additional information50 KPH VERSION
AGRONOMY BASIC PACKAGE
BACKUP ALARM
BALLAST WT,ADDITIONAL 1250 KG
BATTERY DISCONNECT ELECTRICAL
CMFRT BALLST WGHT HTCH W/O FPL
ENGINE S/N: 12677631
F480/70R28 FIXED TB TM700
FENDER HYDRAULIC VALVE CONTROL
FENDT 516 S4
FLOOR MAT FOR CAB
FREE HYDR RETURN FLOW REAR
GUIDE BASIC PACKAGE (GSM)
HLDG BRCKT FOR ADD INSTRUMENTS
HYDRAULIC PUMP 158LPM (42GPM)
LABELING INST-NORTH AMERICA
LED AMBER WARNING LIGHT-LH
LED AMBER WARNING LIGHT-RH
LED WORKLIGHTS PKG+HEADLIGHT
POWER BEYOND DIR CONNECTION
PROFI PLUS VERSION
PROPOSITION 65 DECAL
R580/70R38 FIXED TB TM700
RADIO/CD MP3 W/HANDSFREE SET
SMART CONNECT
TELEMETRY BASIC PACKAGE
VALVE 1/4 DA REAR DUDK
VARIO TERMINAL 10.4"
WARRANTY EXPIRED
WHEEL WTS 2X300 KG
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering