Volvo G746B AWD

Volvo G746B AWD

Price
47,500 USD
Year
2005
Working hours
7281 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVolvo G746B AWD
Categorymotor graders
Serial Number37245
Unit Number478397
Catalog NumberCU4643260
Manufacturing Year2005
Hours7281 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax47,500 USD
Tax USD
Price Including Tax USD
Details
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationLIGHTING,INTERIOR-CAB & WORK (4)
SCARIFIER, NO SHANKS
REAR WINDOW DEFROSTER
ENGINE,D10BGAE2,586CI,243HP,
2005 VOLVO G746B MOTOR GRADER
14' MOLDBOARD / BLADE EXTENSION
24 VOLT / 80 AMP SYSTEM
TRANSMISSION,POWER SHIFT F8-R4
SEAT,SUSPENSION CLOTH W/2" BELT
CIRCLE CLUTCH, 66.3",360 DEGREES
RADIO, AM-FM / DEFROSTER FAN
TIRES,MICHELIN, 17.00-25 ... STANDARD ... 75.1GPM
6X6 ALL WHEEL DRIVE
EROPS / MIRRORS / ALARM, TRAVEL
FRONT HITCH/LIFT /BEACON,CAUTION
LOAD SENSING HYDRAULICS
7281/06/30/20
AIR CONDITIONER/HEATER/DEFROSTER
AS IS / AS RECEIVED
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationLIGHTING,INTERIOR-CAB & WORK (4)
SCARIFIER, NO SHANKS
REAR WINDOW DEFROSTER
ENGINE,D10BGAE2,586CI,243HP,
2005 VOLVO G746B MOTOR GRADER
14' MOLDBOARD / BLADE EXTENSION
24 VOLT / 80 AMP SYSTEM
TRANSMISSION,POWER SHIFT F8-R4
SEAT,SUSPENSION CLOTH W/2" BELT
CIRCLE CLUTCH, 66.3",360 DEGREES
RADIO, AM-FM / DEFROSTER FAN
TIRES,MICHELIN, 17.00-25 ... STANDARD ... 75.1GPM
6X6 ALL WHEEL DRIVE
EROPS / MIRRORS / ALARM, TRAVEL
FRONT HITCH/LIFT /BEACON,CAUTION
LOAD SENSING HYDRAULICS
7281/06/30/20
AIR CONDITIONER/HEATER/DEFROSTER
AS IS / AS RECEIVED
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • all wheel drive
  • drivechain / tandems
  • tires
general appearance
  • Yes
  • GoodCab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • FairToo cold to test
  • Good
  • Good
  • Good
  • FairLeft door glass cracked
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • FairPins and bearings have movement
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • All photos
all wheel drive
  • FairLeft front ?
  • Good
  • PoorLeft front leaking
drivechain / tandems
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • Yes
  • 50%
  • 17.-25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterMichelinNoNoNo
Left FrontMichelinNoNoNo
Left RearMichelinNoNoNo
Right CenterMichelinNoNoNo
Right FrontMichelinNoNoNo
Right RearMichelinNoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone