Caterpillar 3516B

Caterpillar 3516B

Price
395,000 USD
Year
2006
Working hours
125 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3516B
CategoryStationary Generator Sets
Serial NumberZAP
Catalog NumberCU1930164
Manufacturing Year2006
Hours125 h
CountryUnited States
LocationMiami, FL
Pricing
Price Excluding Tax$ 395,000
Tax-
Price Including Tax-
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
STANDBYSTANDBY
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
Additional InformationUSED CAT 3516B 2006
2000KW 13.2V 60HZ 1800RPM
EMCP 3.2 CONTROL PANEL - JACKET WATER HEATER
JWH WITH PUMP 240V
NON TIER LO BSFC
SR4BHV DOBLE BEARINGS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PANTROPIC POWER SYSTEMSSee InventoryWebsiteSelect contact
Italo Yannuzzelli
Telephone:+1 305 592 4944
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone