Caterpillar TL943C

Caterpillar TL943C

Price
80,000 USD
Year
2015
Working hours
2551 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TL943C
Categorytelehandler
Serial NumberTHH01819
Unit NumberEQ004599
Catalog NumberCU2234431
Manufacturing Year2015
Hours2551 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$ 80,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
OROPSOROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
CARRIAGE, SIDE TILTCARRIAGE, SIDE TILT
FORKS, PALLETFORKS, PALLET
NO STABILIZERNO STABILIZER
Additional InformationAXLE, STANDARD
BATTERY, DISCONNECT SWITCH
BATTERY, STANDARD
BELT, SEAT, 3"
BOOM, STANDARD
CANOPY, OPEN
CARRIAGE, SIDE TILT/ROTATE 50"
COUNTERWEIGHT, W/PINTLE HOOK
COUPLER, MANUAL, IT
ENGINE, 75KW
FENDERS, SET OF FOUR
FORK, PALLET 2.36 X 4 X 48
FREIGHT SHIP-TO EXCEEDS RADIUS
HYDRAULICS, STANDARD
INSTRUCTIONS, ANSI
LANE 2 ORDER
LOADCHART (ENGLISH), TL943C
MANUAL, OPER. MAINT. ENGLISH
PACK, ROLL ON/ROLL OFF, TL
STABILIZER, NONE
TIRES, 13.00-24, CAT, G2, FOAM
TL943C NORTH AMERICAN ORDER
TL943C TELEHANDLER, HRC
TRANSMISSION, POWERSHIFT, 4SPD
WIRING,FRONT SCREEN & ROOF GRD
WORKLIGHTS, CAB MOUNTED
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • boom
  • final drives
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Yes@ 2523 hours.
  • GoodCanopy.
  • GoodHas rear pindle hook.
  • Good
  • Good
  • Good
  • GoodNew right rear fender and support bracket.
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • GoodHas both side mirrors.
  • Good
  • Good
  • GoodROPS.
  • Good
gauges, operator station, console
  • Yes
  • YesCD.
  • Yes
  • GoodHas load charts on front dash.
  • Good
  • Good
  • Good
  • Good
  • GoodNew bottom seat cushion and seat slides.
  • GoodNew steering switch.
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red.
  • Full tank.
  • Engine runs well / 500pm performed 16Aug18 @ 2523 hours.
  • Normal.
  • Normal.
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Starts and charging well.
  • Good
  • Good
  • GoodAll floods working.
  • Good
  • Good
transmission
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodPowershift.
  • Good
steering
  • Good
  • Good
  • GoodAll steering modes working.
  • Good
  • Good
  • Good
brake
  • GoodInternal.
  • Good
  • Good
  • Good
  • GoodPedal.
  • GoodWet.
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
comments, misc. repairs, general remarks
  • Inspection done 21Aug18 @ 2524 hours.
  • Nice machine.
tires
  • 33%
  • All tires are foam filled.
  • 13.00-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Frontfirestone25No
Left RearFirestone40No
Right FrontFirestone25No
Right RearFirestone40No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone