Currently 18207 machines for sale
Quick Search

Used Telehandlers for Sale

The telehandler is one of the most vital components of your construction or earthmoving fleet. This sturdy, versatile machine is known for its ability to handle heavy loads while helping reduce operational costs. A used telehandler from your local Cat® dealer can offer you long-lasting service and excellent ROI. We’ll help you find a machine in your area that fits your needs with our extensive listing of used Cat telehandlers for sale.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
telehandler
x
263 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
CAT TL642D CB, 119,0002017
Asheville, NC
451 h Cat Certified Used Special Offers

See Details
CAT TH255C, 142,7712024
Casper, WY
3 hcounterweight

See Details
CAT TL943, 264,1512024
Cheyenne, WY
4 hride control

See Details
CAT TL1255D, 140,0002018
Marshall, TX
2,559 h Conditionstier 2 compliantauxiliary hydraulics pressurecoupler - quicklightingrops - open

See Details
CAT TL1255, 352,0512024
Casper, WY
28 hride control

See Details
CAT TL1255, 345,1712024
Casper, WY
160 hride control

See Details
CAT TL642C, 72,0002015
Fresno, CA
1,682 h

See Details
CAT TL1255, 345,1712024
Casper, WY
114 hride control

See Details
CAT TL1255, 335,8812023
Casper, WY
808 hride control

See Details
CAT TH255C, 54,0002015
Fresno, CA
2,657 h

See Details
CAT TL1255, 240,0002023
Rock Springs, WY
665 hride control

See Details
Genie GTH-1056, 130,0002019
Russellville, AR
930 h Conditionstier 1 compliantproduct linkultra low sulfur diesel fuelrops - opencoupler type - mechanical

See Details
CAT TL6422012
Meridian, ID
fenders

See Details
JCB 510-56, 53,8562012
Mesa, AZ
4,226 h

See Details
CAT TL642D, 70,0002017
Cookeville, TN
3,070 h

See Details
Genie GTH5519, 74,9002023
Topeka, KS
68 h

See Details
CAT TL1255D, 142,5602016
Topeka Area, KS
2,420 h Specificationscab - enclosed

See Details
Genie GTH5519, 45,4592019
Henderson Nv, NV
1,434 h

See Details
CAT TL1255D, 119,9362017
Apache Junction, AZ
5,395 h

See Details
Genie GTH5519, 51,7002016
Topeka Area, KS
947 horopsbeacon

See Details
Wacker TH627, 70,0002019
Helena, MT
1,010 h Conditionsauxiliary hydraulics pressurecoupler type - hydraulicforkslightingrops - enclosed

See Details
Show more results

telehandler