Currently 18044 machines for sale
Quick Search

Used Water Trucks for Sale

There’s a lot at stake when you work with heavy equipment every day. You need affordable solutions you can count on, which is why we’ve compiled product listings from a vast network of Cat® dealers into a single inventory. You can find a massive selection of equipment, including a variety of used water trucks, from Caterpillar and other manufacturers. Cat water trucks from your local dealer help you save money and maximize water distribution on the job.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
water trucks
x
119 Search results for "Current filter"
Displaying: 73 - 96 Sort by: 
MISCELLANEOUS MFGRS WT J-STAND, 4,3252022
Salt Lake City, UT

See Details
United WT5000, 255,0002023
Midway, FL
251 h

See Details
CAT 725C2WW, 395,0002019
9901 Ringhaver Drive, FL
2,614 h

See Details
CAT 613G WT, 249,5002010
Stockton, CA
15,649 hrear spray systemtank - 5,000 gallonwater cannonlightingam fm cd radio

See Details
CAT 725WW, 575,0002021
9901 Ringhaver Drive, FL
1,799 h

See Details
Freightliner WT4000 A, 179,5002023
Salt Lake City, UT
3,354 h

See Details
CAT WATER 40002016
Corpus Christi, TX
5,767 hair conditionerhose reelfront spray systemrear spray system

See Details
Ford / New Holland WT2000 A, 99,0002021
Salt Lake City, UT
2,463 h

See Details
CAT WATER 40002014
Corpus Christi, TX
25,125 hhose reel

See Details
CAT 745 WT, 585,0002019
Pleasant Grove, CA
6,499 hrear spray systemwater cannonultra low sulfur diesel fuelair conditionererops

See Details
Kenworth WT2000 A, 91,4002020
Salina, UT
2,827 h

See Details
Freightliner WT4000 A, 172,0002023
Salt Lake City, UT
6,501 h

See Details
Mega WT 12K TNK, 63,0002021
Salt Lake City, UT
camera

See Details
CAT 725WW, 435,0002021
9901 Ringhaver Drive, FL
2,513 h

See Details
Freightliner WT4000 A, 160,0002021
Salt Lake City, UT
5,526 h

See Details
CAT 725WW, 695,0002023
525 County Road 640 East, FL
1,073 h

See Details
Peterbilt WT5000, 225,0002022
Jacksonville, FL
9,026 h

See Details
CAT WATER 40002015
Edinburgh, TX
22,091 hair conditionerhose reel

See Details
CAT WATER 40002015
Edinburgh, TX
4,924 hproduct linkair conditionerhose reel

See Details
CAT WATER 40002016
Corpus Christi, TX
2,457 hhose reelfront spray systemrear spray systemon highway

See Details
Kenworth WT4000 A, 172,0002023
Salt Lake City, UT
6,457 h

See Details
Freightliner WT4000 A, 168,3502022
Salt Lake City, UT
9,655 h

See Details
Valew WT 12K TNK, 70,0002022
Moab, UT

See Details
CAT 740B WT, 375,0002014
Stockton, CA
11,501 hspray system, reartank - 8,000 gallonropsair conditionerepa label

See Details
Show more results

water trucks