Quick Search

Ford / New Holland WT2000 A

Ford / New Holland WT2000 A

Year
2021
Working hours
2,463 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
+1 801 978 1673
Show phone number
Basic information
BrandFord / New Holland WT2000 A
Wheeler Machinery Co.
Categorywater trucks
Serial Number1FDXF7DC8MDF08348
Unit NumberWT0681
Catalog Number4834935
Year2021
Hours2,463 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax99,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information(1) 1 � HOSE OUTLET
(1) � HOSE BIB
2 FRONT SPRAYS, 2 REAR SPRAYS,
3" X 4" PUMP (BERKLEY PUMPS)
33,000 GVW
6.7L POWER STROKE DIESEL
A/C, P/S, AM/FM RADIO
AIR BRAKES
ALUMINUM 50-GALLON FUEL TANK,
AND 1 SIDE SPRAY
ANTI-SIPHON LOADING PIPE
APPROXIMATELY 2000-GALLON
EQUIPPED WITH OVER FILL
FORD F750
FRAME MOUNTED CENTRIFUGAL
HOSE KIT
HOT SHIFT P.T.O. 120%
INDEPENDENT AIR CONTROLS
LEGAL LIGHTS AND MUD FLAPS
NON-SUSPENSION BUCKET SEATS
PRICED 09/05/21 DA
PUSH BLOCK WITH TOOLBOX
SMALL DEF TANK
STEEL TANK W/ INTERNAL BAFFLE
SUCTION PLUMBING
TORQUE SHIFT 6-SPEED AUTO TRANS
VALEW STYLE HOSE REEL
WHITE IN COLOR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering