TOWMASTER (OBSOLETE) TC-14

TOWMASTER (OBSOLETE) TC-14

Price
8,875 USD
Year
2017
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandTOWMASTER (OBSOLETE) TC-14
Categorytrailers
Serial Number4KNFT2022HL160879
Unit Number464479
Catalog NumberCU4422364
Manufacturing Year2017
Hours1 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 8,875
Tax-
Price Including Tax-
Features
Additional Information2" NOMINAL OAK DECKING
20' DECK LENGTH
3" PINTLE RING HITCH/NECK
ELECTRIC BRAKES
L.E.D. LIGHTS
TOOL BOX LID
UE PURCHASE/ D. CASSADAY
5' CLEATED STYLE RAMPS (2)
12K DROP LEG BOLT ON SIDE-JACK
235/85RX16 (E) TIRES (4)
D-RINGS TIE DOWNS (16)
CONSTRUCTION YELLOW TRLR COLOR
SPRING-ASSIST RAMP KIT
7K TORFLEX (NON-EZ LUBE) AXLES 2
35" DECK HEIGHT
99.5" OVERALL W/96" DECK WIDTH
5' WOOD TOP BEAVERTAIL
7 HOLE PLUG
2017 TOWMASTER TC-14 TRAILER
1 /01/05/19
WHITE MOD WHEELS (4)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Dan CASSADAY
Telephone:+1 303 739 3061
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone