Quick Search

SmithCo SX3-4736

SmithCo SX3-4736

Price
US$ 84,950
Year
2022
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Casper, WY
+1 307 472 1000
Show phone number
Basic information
BrandSmithCo SX3-4736
Categorytrailers
Serial Number476845
Unit Number476845
Catalog Number4880939
Year2022
Hours1 h
CountryUnited States
LocationCasper, United States
Pricing
Price Excluding Tax84,950 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information102" WIDE
36' TUB LENGTH
36' SX - WATER LEVEL - 24 CU YDS
36' SX - HEAPED - 32 CU YDS
47' FRAME LENGHT
ROUND BOTTOM TUB
TUB SIDES 1/4" AR400
TUB FLOOR 1/4" AR400
BINKLEY DOLLY LEGS
5" HYD CYLINDERS
HYD VLV ON TRAILER ELEC/HYD
1 25K ABS AXLE
2 25K NON-ABS AXLES
RIDEWELL RW260 SUSPENSION
3RD LIFT AXLE
77.5"-STD AXLE TRACK
49"-79" AXLE SPACING
DURALITE-STD HUBS
16-1/2" X 7" BRAKES
CAST STEEL DRUMS
HUB PILOTED U/M WHEEL STYLE
(12) STL 8.25X22.5 WHEEL TYPE
(12)FIRESTONE T819 11R22.5 TIRES
ALL PLASTIC FENDERS
WHITE TUB
GRAY FRAME
AERO MESH NON-SEAL ELEC TARP
FASSE TARP LOCKOUT
VIN # 1S9SS473XNL476845
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering