Currently 18012 machines for sale
Quick Search

Used Material Handling Equipment for Sale

When you need to lift and transport heavy materials on your job site, high-quality material handling equipment is essential to getting the job done. Cat Used compiles listings from local Cat® dealers to supply you with reliable material handling solutions. We have many used material handling equipment listings, including forklifts, telehandlers, sweepers and other machines designed to move dirt, scrap metal, gravel, waste and other heavy bulk items.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Material Handling
x
831 Search results for "Current filter"
Displaying: 745 - 768 Sort by: 
CAT LIFT TRUCKS DP50NM, 36,8002016
Sabinas
16,026 h

See Details
CAT LIFT TRUCKS DP45NM1-D, 47,8002019
Monclova
9,001 h

See Details
CAT MITSUBISHI FGC40K, 47,9002019
San Nicolás De Las Garza
8,049 h

See Details
CAT MITSUBISHI FG30N5-LE, 21,6002018
Tlalnepantla De Baz
9,539 h

See Details
CAT LIFT TRUCKS DP50NM1-D, 40,9002017
Sabinas
13,146 h

See Details
CAT LIFT TRUCKS DP120NM, 128,4002018
San Nicolás De Las Garza
9,454 h

See Details
CAT LIFT TRUCKS GP35N5-LE, 20,3002017
San Nicolás De Las Garza
13,612 h

See Details
CAT LIFT TRUCKS ETR235A, 11,5002016
Juárez
6,195 h

See Details
CAT LIFT TRUCKS DP50NM1-D, 45,0002018
Sabinas
13,574 h

See Details
CAT MITSUBISHI FD35NM5, 25,500202017,937 h

See Details
Jungheinrich ETR 345A, 24,6002021
Tlalnepantla De Baz
424 h

See Details
CAT LIFT TRUCKS GP35N5-LE, 22,3002017
Chihuahua
9,726 h

See Details
CAT LIFT TRUCKS GP30N5-LE, 26,6002020
Chihuahua
10,714 h

See Details
CAT LIFT TRUCKS EC25N2, 9,6002016
San Nicolás De Las Garza
12,618 h

See Details
CAT LIFT TRUCKS DP45NM1, 29,9002015
Sabinas
12,760 h

See Details
CAT LIFT TRUCKS 2P6000-GLE, 20,5002014
Gomez Palacio
5,799 h

See Details
Jungheinrich ETG235, 10,3402013
Concord, ON
5,823 hdrive - 2 wheeltire type - solidback-up alarmengine type - electric

See Details
CAT LIFT TRUCKS GP30N5-GLE, 20,0002018
San Nicolás De Las Garza
16,681 h

See Details
CAT LIFT TRUCKS DP40NM1-D, 31,9002016
San Nicolás De Las Garza
14,116 h

See Details
CAT LIFT TRUCKS GP25N5-LE, 18,2002017
Cuauhtemoc
8,321 h

See Details
CAT FG15N5-LE2018
Saltillo
11,286 h Conditionstransmission - single speedlightingdrive - 2 wheeltire type - solidback-up alarm

See Details
CAT LIFT TRUCKS DP50NM1, 34,2002016
Sabinas
14,465 h

See Details
CAT LIFT TRUCKS FG30N5-GLE, 18,5002016
Durango
6,464 h

See Details
CAT LIFT TRUCKS DP50NM1-D, 42,8002017
Sabinas
11,269 h

See Details
Show more results

Material Handling