Quick Search

Jungheinrich ETG235

Jungheinrich ETG235

Year
2013
Working hours
5,823 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Concord, ON
Basic information
BrandJungheinrich ETG235
TOROMONT MATERIAL HANDLING
CategoryElectric Forklifts
Serial NumberA2JS120334
Unit NumberLM012598
Catalog Number10118628
Year2013
Hours5,823 h
CountryCanada
LocationCONCORD, Canada
Pricing
Price Excluding Tax10,291 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Drive - 2 WheelDrive - 2 Wheel
Tire Type - SolidTire Type - Solid
Back-up AlarmBack-up Alarm
Engine Type - ElectricEngine Type - Electric
Additional information4 SECTION VALVE
AMBER STROBE LIGHT
Capacity : 3500lbs
COLD STORAGE CONDITIONING
FORKS 42"
FORWARD STEERING
INTEGRAL SIDESHIFTER
NON MARKING TIRES
OPERATOR COMPARTMENT FAN
Protection
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering