Currently 18211 machines for sale
Quick Search

Used Wheel Loaders for Sale

Wheel loaders play a major role in earthmoving applications. These are the types of machines you can rely on to maintain performance in demanding environments. That's why we’re committed to helping every contractor find high-quality wheel loaders to keep their operations moving. Our dealers’ used Cat® wheel loaders are powerful, easy to maneuver and available in multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Wheel Loaders
x
1,587 Search results for "Current filter"
Displaying: 1297 - 1320 Sort by: 
CAT 972M, 185,3592018
Barcelona
9,918 h

See Details
CAT 962M, 90,8102017
Mittenwalde/ot Schenkendorf
11,414 h

See Details
CAT 966M, 105,7672017
Limbach-oberfrohna
9,829 h

See Details
CAT 962M, 67,0922015
Alsfeld
11,593 h

See Details
CAT 966MXE2019
Laatzen
8,256 h

See Details
CAT 966L, 137,0632020
São Luis - Ma
5,380 h Conditionslightingproduct linklighting systemair conditionererops

See Details
CAT 926M, 111,6432019
Madrid
7,964 h

See Details
CAT 966MXE2015
Laatzen
12,164 h

See Details
CAT 980M, 315,2332016
Toronto, ON
13,854 ham fm radiolightingproduct linkeropsbucket

See Details
CAT 988K2017
Concord, ON
18,612 h Conditions Rebuildam fm radiolightingproduct linklighting systemultra low sulfur diesel fuel

See Details
CAT 924K, 131,2862014
Candiac, QC
2,519 h Conditionsair conditionerride controlradioauto shiftproduct link

See Details
CAT 938G, 72,1351999
Candiac, QC
15,125 h Conditionsproduct linklighting systemair conditionercoupler, hydraulicbeacon

See Details
CAT 906M, 53,3112019
Osterrönfeld
891 h

See Details
CAT 962M, 105,7672016
Osnabrück
8,345 h

See Details
CAT 988KXE, 849,7142020
Stoney Creek, ON
14,821 h Conditions Rebuildam fm radiolightingproduct linklighting systemultra low sulfur diesel fuel

See Details
CAT 972M2019
Clayton, VI
3,302 h Specificationsam fm radiolightingproduct linkair conditionererops

See Details
CAT 972H2009
Tainan
17,931 h Specifications

See Details
CAT 990K, 1,013,0202019
Quebec City, QC
15,315 h Conditionsam fm radiolightingproduct linklighting systemair conditioner

See Details
Kramer 5065, 34,1872017
Frankenthal
5,273 h

See Details
CAT 930M2019
Frankenthal
6,494 h

See Details
CAT 950GC, 130,0002019
Santiago
3,868 h Conditions

See Details
SEM MACHINERY 669 C, 80,00020191,353 h Specifications

See Details
John Deere & CO. 624L, 113,4532020
Windsor, ON
8,708 hauxiliary hydraulics - 3rd valvebucketlift - standardcouplerdifferential lock

See Details
CAT 966L, 105,0002018
Santiago
12,415 h

See Details
Show more results

Wheel Loaders