Loaders
Wheel Loaders
CAT
Quick Search
Contact dealer
CAT 950GC
2019
3868 Hours
FINNING CHILE S.A.
Brand
CAT 950GC
Category
Wheel Loaders
Serial Number
M5K04494
Unit Number
10075287
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
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
CAT 950GC
Home
Construction
Loaders
Wheel Loaders
CAT
CAT 950GC
Year
2019
Working hours
3,868 h
Print
Add to favorites
‹
›
×
Videos of CAT 950GC
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
130,000
FINNING CHILE S.A.
Santiago
+56 229277000
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
CAT 950GC
FINNING CHILE S.A.
Category
Wheel Loaders
Serial Number
M5K04494
Unit Number
10075287
Catalog Number
10098242
Year
2019
Hours
3,868 h
Country
Chile
Location
Santiago, Chile
Pricing
Price Excluding Tax
130,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Additional information
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
16
3
0
cleaning required
Yes
s.o.s. taken
No
bumper
Good
cab or canopy
Good
counterweight
Good
crankcase guard / battery box
Good
decals
Good
differential supports
Good
eng. enclose hood / stack
Good
fenders
Fair
fiberglass
Good
front frame
Good
fuel tank
Fair
guards / screens
Good
paint
Good
plastic
Good
pre-cleaner bowl
Good
radiator grill & shroud
Good
rear frame
Good
sheet metal
Good
steps / ladder
Fair
safety items
4
0
1
parking brake functioning
Yes
rops certification plate
Yes
safety decals in place
Yes
safety decals legible
Yes
service brakes functioning
Yes
back up alarm
Good
camera(s)
Good
horn
Good
rops
Good
seat belt / date
Poor
gauges, operator station, console
16
1
3
air conditioner
Good
arm rest
Good
cab filter / heat vent louvres
Fair
dash console
Poor
door / door seals
Good
door latches & hinges
Good
floor boards / mats
Good
gauges
Good
hour meter - operator station
Good
hydraulic controls
Good
interior lights
Good
interior plastic / fabric
Good
mirrors
Good
monitor panel / display
Good
radio
Poor
seat cushions / suspension / type
Good
switches
Good
transmission controls
Good
windows
Good
windshield wipers
Poor
engine
4
2
0
apparent other engine damage
No
blow by
No
fuel leaks
Yes
knocking
No
oil leaks
Yes
pre lube system
No
water in oil
No
belts / pulleys - engine
Fair
engine oil level / condition
Good
engine supports / mounts
Good
exhaust / muffler / stack
Good
intake / air filters
Fair
operating condition - engine
Good
cooling system
7
1
0
compression in radiator
No
coolant leaks
No
oil in anti-freeze
No
standard radiator
Yes
anti-freeze level / color / condition
Good
belts / pulleys - cooling system
Fair
coolers
Good
fan
Good
fan shrouds / guards
Good
hoses / tubes
Good
radiator
Good
water pump
Good
electrical, starting and charging system
5
1
0
ether aid
No
signal lights
Yes
alternator
Good
batteries / cables
Good
product link / condition
Good
starter / type
Good
wiring
Fair
work lights
Good
torque converter
3
0
0
leaks - torque converter
Good
torque converter - torque converter
Good
universal joints - torque converter
Good
transmission
12
0
0
leaks - transmission
No
transmission - noisy
No
case
Good
controls - transmission
Good
cooler
Good
drive shaft
Good
operating condition - transmission
Good
pump - transmission
Good
seals
Good
temp / pressure gauges
Good
torque converter - transmission
Good
transmission
Good
transmission - forward shifts
Good
universal joints - transmission
Good
steering
8
0
0
articulate p & b
Good
lines / fittings - steering
Good
pumps
Good
steering cylinder
Good
steering linkage
Good
steering valves / pumps
Good
steering wheel tilt / extend
Good
valves
Good
brake
13
0
0
holds in park
Yes
leaks - brake
No
accumulator
Good
accumulators
Good
brake drums / rotors
Good
brake linkage
Good
compressor
Good
control valve
Good
leaks - brake
Good
lines
Good
lines / tubes
Good
master cylinder
Good
parking brake - brake
Good
pedal
Good
pump - brake
Good
axle assemblies
4
0
0
front axle
Good
front axle housing
Good
rear axle housing
Good
wheel lugs & rims - axle assemblies
Good
hydraulics
10
0
0
leaks - hydraulics
No
accumulator charge - ride control
Good
bucket & hoist kickout
Good
control linkage
Good
hose lines
Good
hoses & tubes - hydraulics
Good
lift cylinders
Good
overall operating condition
Good
pumps & valves
Good
tank
Good
tilt cylinder
Good
bucket
4
4
0
standard lift
Yes
bucket bottom
Fair
bucket floor
Good
bucket linkage - bucket
Good
bucket sides
Fair
cutting edges
Fair
loader frame
Good
loader pins & bushings
Fair
teeth / adapters
Good
final drives
6
0
0
differentials
Good
front axle
Good
oscillation
Good
rear axle
Good
trunion
Good
wheel lugs & rims - final drives
Good
tires
Spare
No
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Front
triangle
50
No
Yes
Yes
Left Rear
triangle
50
No
Yes
Yes
Right Front
triangle
50
No
Yes
Yes
Right Rear
triangle
50
No
Yes
Yes
general condition
3
0
0
machine starts and is operable
Yes
tires are aired up and drivable
Yes
body
Good
frame
Good
general
Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
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
Powered by Mascus USA