Quick Search

CAT 962M

CAT 962M

Year
2015
Working hours
11,593 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Alsfeld
+49 66319601 x26
Show phone number
Basic information
BrandCAT 962M
Zeppelin Baumaschinen GmbH
CategoryWheel Loaders
Serial NumberF2T00244
Unit NumberF2T00244
Catalog Number10091672
Year2015
Hours11,593 h
CountryGermany
LocationAlsfeld, Germany
Pricing
Price Excluding Tax67,595 USD
Tax (19%)12,843 USD
Price Including Tax80,438 USD
Details
Additional informationOnline Owner's Manual
OPERATING WEIGHT: 21.1 T
TIRES CONDITION FRONT LEFT: 10 %
TIRES CONDITION FRONT RIGHT: 10 %
TIRES CONDITION REAR LEFT: 30 %
TIRES CONDITION REAR RIGHT: 30 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering