Currently 18338 machines for sale
Quick Search

Used Wheel Loaders for Sale

Wheel loaders play a major role in earthmoving applications. These are the types of machines you can rely on to maintain performance in demanding environments. That's why we’re committed to helping every contractor find high-quality wheel loaders to keep their operations moving. Our dealers’ used Cat® wheel loaders are powerful, easy to maneuver and available in multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Wheel Loaders
x
1,629 Search results for "Current filter"
Displaying: 289 - 312 Sort by: 
CAT IT28G, 46,5002000
Monroe, NJ
11,375 h Conditionslightinglighting systemauxiliary hydraulicsengine enclosurescoupler, hydraulic

See Details
CAT 415F2 IL, 57,1062017
Phoenix, AZ
3,353 hcontrols, joystickcontrols, lever

See Details
CAT 938MQC, 245,0002020
9901 Ringhaver Drive, FL
4,262 h

See Details
CAT 938M, 240,0002021
Grand Forks, ND
1,576 h Conditions Customer Value Agreementengine enclosuresrops - enclosedultra low sulfur diesel fuelengineride control

See Details
CAT 980, 707,3302024
Moab, UT
58 haxle oil cooler

See Details
CAT 415F2 IL, 53,7232020
Phoenix, AZ
4,531 h

See Details
CAT 972M, 446,1002020
Billings, MT
2,864 h

See Details
CAT 982M, 172,0952015
Eloy, AZ
18,167 h Conditionsrops - enclosedbucketcounterweightride controlheater

See Details
LETOURNEAU, INC. 5594 SS, 78,0001984
Longview, WA
27,437 h

See Details
CAT 980C, 29,9001986
Grand Rapids, MI
4,378 h Conditionslightingeropsengine enclosuresbucketcounterweight

See Details
CAT 950M, 325,0002021
10421 Fern Hill Drive, FL
1,944 h

See Details
CAT 926M, 165,0002019
Columbus, OH
2,926 h Conditionsengine

See Details
CAT 906M, 83,5002019
Monroe, NJ
1,256 h Conditionsair conditionerauxiliary hydraulicsbucketlift - standardsteering type - wheel

See Details
CAT 988K, 410,0002019
Eloy, AZ
14,089 h Conditions Special Offers Customer Value Agreementair conditionerengine enclosureslightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 950 (OLD), 14,9001967
Shelby Twp., MI
1 h Conditionslightingbucketsteering type - wheel

See Details
CAT 926M, 149,9022018
Novi, MI
3,310 h Conditionstier 1 compliantair conditionercoupler - quickproduct linkengine enclosures

See Details
CAT 926M HL QC, 251,8002023
Hurricane, UT
741 hengineride control

See Details
CAT 926M, 135,0002015
Monroe, NJ
4,407 h Conditionsair conditionerbucketcounterweightproduct linklighting

See Details
CAT 926M, 83,0002017
Warrenton, VA
12,922 h Conditionsair conditionerauxiliary hydraulicsbucketcounterweightlift - standard

See Details
CAT 982, 779,0002023
Aurora, CO
714 h Conditionsengineaxle oil cooler

See Details
CAT 950GC, 258,6002020
Park City, KS
2,542 h Conditionsemissions level - japan - step 4 finalemissions level - epa - epa tier 4femissions level - eu - eu stage vair conditionercoupler - quick

See Details
CAT 908M A+, 76,9042017
Novi, MI
2,595 h Conditionstier 1 compliantair conditionercoupler - quicklightingrops - enclosed

See Details
CAT 950M, 383,9002022
Wichita, KS
663 h Conditionsemissions level - japan - step 4 finalemissions level - epa - epa tier 4femissions level - eu - eu stage vair conditionerengine enclosures

See Details
CAT 972M, 330,0002018
Schofield, WI
6,269 h Conditionsengine

See Details
Show more results

Wheel Loaders