AIR INLET STANDARD, RAIN CAP
ANTIFREEZE, -50C (-58F)
AUTOLUBE, STD LIFT
AXLES, MANUAL FRONT, ED, AOC
CAB TRIM, DELUXE (LHD)
COOLING CORES, 9 FPI
COUNTERWEIGHT, AGGREGATE
COUPLER SN PA202986
ENG SN SYE35509 MSO AHMYE
FAN, STANDARD
FENDERS, ROADING
FILTRATION, STANDARD
GUARD, POWERTRAIN
HOOD, NON-METALLIC
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC, STD/HL
JOYSTICK, 2V, LHD
LANE 2 ORDER
LIGHTS, LED, PREMIUM
LINKAGE, STANDARD LIFT
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PLE641
QUICK COUPLER READY, STD LIFT
QUICK COUPLER, FUSION
RADIO, AM/FM/USB/MP3 BLUETOOTH
RADIO, CB (READY)
REGIONAL PACKAGE, AM-N
SEAT BELT, 3"
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD (120V)
STEERING, STANDARD
TIRES, 26.5R25 MX XHA2 ** L3
WHEEL CHOCKS
WINDOWS, STANDARD |