2021 CAT 938M For Sale - 210,000 USD | Cat Used
Quick Search

CAT 938M

CAT 938M

CAT Certified
Year
2021
Working hours
1,578 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BUTLER MACHINERY COMPANY
Grand Forks, ND
+1 701 298 1700
Show phone number
Basic information
BrandCAT 938M
Butler Machinery Co.
CategoryWheel Loaders
Serial NumberP5K02337
Unit NumberMA34842
Catalog Number10115473
Year2021
Hours1,578 h
CountryUnited States
LocationGrand Forks, United States
Pricing
Price Excluding Tax210,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Engine EnclosuresEngine Enclosures
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
EngineEngine
BucketBucket
Ride ControlRide Control
Weight Monitoring SystemWeight Monitoring System
Auto ShiftAuto Shift
Additional information2021 CAT 938M WHEEL LOADER
AM/FM RADIO W/BLUETOOTH
CAB, DELUXE W/HEAT & A/C
CAT BUCKET
CTWT, HEAVY,3770LBS,7PCS
Customer Value Agreement (CVA) CVA 2 Year/1000 Hour Parts Only
DIFFERENTIAL,LIMITED SLIP REAR
ENVIRONMENT, MEDIUM DEBRIS
FENDERS, STANDARD
GUARD, POWERTRAIN, SIDE
GUARD, REAR LIGHTS
HYDRAULIC COUPLER
HYDRAULICS, 3V, CPLR READY, SL
HYDRAULICS, STANDARD
JUMPER LINES, AUX 3RD, FUSION
LIGHTS, AUX, HALOGEN
LIGHTS, ROADING, HALOGEN, RH
LINES, AUX 3RD, STD LIFT
Online Owner's Manual
PREP PACK, UNITED STATES
PRODUCT LINK, CELLULAR PL641
Protection PWRTRN&HYD&TECH W/LABOR - 09/19/2026 or 3078 hours
QUICK COUPLER,FUSION,HIGH VIS
SEAT, PREMIUM
STD LIFT
STD LOCKING DIFFERENTIAL
STEERING, STANDARD
TIRES,20.5R25 MX XHA2 * L3
TOOLBOX AUX, NONE
WARNING, BEACON, LED STROBE
WEATHER, THERMAL BYPASS 120V
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement CVA 2 Year/1000 Hour Parts Only
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2000
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
600
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
2500
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1000
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
500
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
800
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
torque converter
400
  • Good
  • Good
  • Good
  • Good
transmission
1400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
1500
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
axle assemblies
400
  • Good
  • Good
  • Good
  • Good
hydraulics
1200
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
830
  • No
  • Yes
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
final drives
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 50
  • 20.5 R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin3950NoNoNo
Left RearMichelin3950NoNoNo
Right FrontMichelin3950NoNoNo
Right RearMichelin3950NoNoNo
general condition
300
  • No
  • Yes
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering