Currently 18062 machines for sale
Quick Search

Used Track Loaders for Sale

If you manage a construction fleet, you need equipment that will be there for the long-haul. Track loaders are compact, intuitive pieces of equipment that can be employed for almost any type of excavation project. At Cat Used, we have a wide network of dealers with versatile, accessible used track loader solutions. Our dealers work hard so you can continue prioritizing productivity and user safety in your fleet.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
track loaders
x
896 Search results for "Current filter"
Displaying: 721 - 744 Sort by: 
CAT 289D3 C1H2, 59,5002020
Oklahoma City, OK
2,426 h Conditions

See Details
CAT 299D3XE, 62,5002020
Indianapolis, IN
2,728 h Conditionsam fm radiolightingauxiliary hydraulics2 speed travelair conditioner

See Details
CAT 239D3, 45,5002019
Indianapolis, IN
1,362 h Conditionsair conditionerlightingrops - enclosedpilot controlradio - am fm radio

See Details
CAT 299D XHP, 62,5002019
Tulsa, OK
3,515 hengine

See Details
CAT 239D, 40,7502019
MI
1,175 h2 speed travelair conditionereropshydraulics, standard flowcoupler, hydraulic

See Details
CAT 299D3, 79,5002022
Indianapolis, IN
1,037 h Conditionsam fm radiolightingauxiliary hydraulics2 speed travelair conditioner

See Details
CAT 249D, 32,2002017
IN
1,550 h Conditionslightingultra low sulfur diesel fuelpilot controlrops - openbucket

See Details
CAT 249D, 31,2502017
IN
1,650 h Conditionslightingultra low sulfur diesel fuelpilot controlrops - openself leveling

See Details
CAT 279D, 32,7802018
IN
4,250 h Conditionsair conditionerlightingrops - enclosedultra low sulfur diesel fuelpilot control

See Details
CAT 279D, 36,0702018
IN
1,800 h Conditionslightingultra low sulfur diesel fuelrops - openbucketself leveling

See Details
CAT 299D2XHP, 60,9802019
IN
2,100 h Conditionslightingauxiliary hydraulicsultra low sulfur diesel fuel2 speed travelair conditioner

See Details
CAT 239D3, 63,0002020
WV
160 h Conditionsam fm radiolightingauxiliary hydraulicsair conditionerhydraulics, standard flow

See Details
CAT 299D2 HF, 62,0002018
Grand Junction, CO
2,830 h Conditionsride control

See Details
CAT 963C, 75,0002004
City Of Industry, CA
8,192 h

See Details
CAT 259D3, 53,0002021
Biloxi, MS
996 h

See Details
CAT 299D2XHP, 41,2402016
IN
3,050 hlighting2 speed travelair conditionereropscoupler, hydraulic

See Details
CAT 299D2, 72,5002018
Grand Junction, CO
2,519 hride controlengine

See Details
Wacker ST31, 53,1452022
FL
371 h2 speed travellightingultra low sulfur diesel fuelrops - openbucket

See Details
CAT 299D2XHP, 56,5002017
Warsaw, IN
2,437 h Conditionslightingauxiliary hydraulics2 speed travelair conditionererops

See Details
CAT 239D, 35,0502018
IN
2,200 h2 speed travelair conditionereropshydraulics, standard flowcoupler, hydraulic

See Details
CAT 279D, 32,3102017
IN
4,075 h Conditionsair conditionerlightingrops - enclosedultra low sulfur diesel fuelpilot control

See Details
CAT 299D2, 40,3002017
IN
3,250 h Conditionsair conditionerlightingrops - enclosedultra low sulfur diesel fuelpilot control

See Details
CAT 299D2, 57,5002019
Windsor, CO
2,655 h Conditionsride control

See Details
CAT 289D3, 70,9002020
Fort Dodge, IA
616 h Conditionsbucketradio

See Details
Show more results

track loaders