Quick Search

CAT 299D XHP

CAT 299D XHP

Year
2019
Working hours
3,515 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WARREN CAT
Tulsa, OK
+1 806 677 5867
Show phone number
Basic information
BrandCAT 299D XHP
WARREN CAT - MIDLAND
Categorytrack loaders
Serial NumberDX204922
Unit NumberU137102
Catalog Number10085661
Year2019
Hours3,515 h
CountryUnited States
LocationTulsa, United States
Pricing
Price Excluding Tax62,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Additional information299D2 XHP CTL
BELT, SEAT, 2"
CERTIFICATION ARR, P65
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DOOR, CAB, POLYCARBONATE
FAN, COOLING, DEMAND
FILM, RIDE CONTROL, ANSI
FILM, SELF LEVEL, ANSI
INSTRUCTIONS, ANSI, USA
LIGHTS, LED
MOUNTING, FIRE EXTINGUISHER
Online Owner's Manual
PKG, LAND MGMT LM1
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, MANUAL
RUBR BLT, 2S, TF
STANDARD RADIO(12V),BLUETOOTH
TRACK,RUBBER,400MM(15.7IN)BLCK
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering