Quick Search

CAT 299D2 HF

CAT 299D2 HF

Year
2018
Working hours
2,830 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Grand Junction, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 299D2 HF
WAGNER EQUIPMENT CO.
Categorytrack loaders
Serial NumberFD204653
Unit Number516678
Catalog Number10095422
Year2018
Hours2,830 h
CountryUnited States
LocationGrand Junction, United States
Pricing
Price Excluding Tax62,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional information12V/100A SYSTEM, REARVIEW MIRROR
2 SPEED TRAVEL, TRAVEL ALARM,
2018 CATERPILLAR 299D2 CT LOADER
2830/12/07/23
ADJUSTABLE JOYSTICK CONTROLS
AS IS / AS RECEIVED
BATTERY, 850 CCA, HEAVY DUTY
BEACON-OUTLET,HAND E-THROTTLE,-
BUCKET-GP, 86", BOCE
CERTIFICATION ARR, P65
CONTROL, ISO, PROP, WT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, POLYCARBONATE
DUAL SELF LEVEL,PROP. HYD.
ENGINE,C3.8, 71HP, TIER 4 SIV
FAN, COOLING, DEMAND
FLOOR MAT, HEADLINER, 12V PORT,
HEATER, ENGINE COOLANT, 120V
INCLUDES: HIGH FLOW ... RADIO, AM/FM/BLUETOOTH
LIGHTS, HALOGEN
Online Owner's Manual
PACKAGE, PERFORMANCE, (H3)
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, HYDRAULIC
RADIO READY
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SERIALIZED TECHNICAL MEDIA KIT
TRACK,RUBBER,450MM(17.7")BAR@50%
TRANSPORT TIE DOWN POINTS
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2100
  • Yes
  • No
  • Minor blemishes. Needs touch paint and clean
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
  • Fair
  • Fair
safety items
200
  • Yes
  • No
  • No
  • Good
  • Good
gauges, operator station, console
1211
  • Yes
  • No
  • No
  • No
  • NA
  • Ok
  • Poor
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
420
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Runs well no smoke
  • No
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Seems good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Yes
  • No
  • Fired up. Machine in use on job
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
710
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
800
  • No
  • All working
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
bucket
250
  • Standard wear
  • Fair
  • Good
  • Good
  • Fair
  • Fair
  • Fair
  • Fair
undercarriage
050
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
NotesCosmetic challenged.
Notes - UNDERCARRIAGEGeneral wear.
Percentage Worn50
Track / Belt Width17.5
IdlersFair
RollerFair
Roller FrameFair
SprocketFair
Track / Belt ConditionFair
comments, misc. repairs, general remarks
  • Good machine. Has 2500 hours and looks used.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering