Caterpillar TIMG17B

Caterpillar TIMG17B

Price
3,500 USD
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TIMG17B
Categorytires
Serial NumberQUC0340-1
Unit NumberTGU00258
Catalog NumberCU4641365
CountryUnited States
LocationTopeka, KS
Pricing
Price Excluding Tax3,500 USD
Tax-
Price Including Tax-
Details
Additional informationTIRES FOR A 120M2AWD MOTOR GRADER

RIMS/TIRES
LEFT CENTER 76%
LEFT FRONT 73%
LEFT REAR 82%
RIGHT CENTER 76%
RIGHT FRONT 64%
RIGHT REAR 76%

CALL FOR MORE DETAILS!

LEFT CENTER 76%
RIGHT REAR 76%
LEFT FRONT 73%
LEFT REAR 82%
RIGHT CENTER 76%
RIGHT FRONT 64%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT CO ATTACHMENTSSee InventorySelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone