JLG G1255A

JLG G1255A

Price
98,400 USD
Year
2014
Working hours
3837 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJLG G1255A
Categorytelehandler
Serial Number160057441
Unit NumberEQ00137672
Catalog NumberCU4446227
Manufacturing Year2014
Hours3837 h
CountryUnited States
LocationJeffersonville, IN
Pricing
Price Excluding Tax98,400 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
EROPSEROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
STABILIZERSTABILIZER
Additional InformationDOORS ARE REMOVED AND STORED

2" SEAT BELT
72" CARRIAGE WITH 60" FORKS
CUMMINS ENGINE
HEAT ONLY
WORK LIGHTS
Features
Accessories
EROPSEROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
STABILIZERSTABILIZER
Additional InformationDOORS ARE REMOVED AND STORED

2" SEAT BELT
72" CARRIAGE WITH 60" FORKS
CUMMINS ENGINE
HEAT ONLY
WORK LIGHTS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BOYD CAT COMPANYSee InventorySelect contact
HOLLY RICHARDSON
Telephone:+1 502 774 4441 x32702
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone