Caterpillar TL943

Caterpillar TL943

Price
101,500 USD
Year
2016
Working hours
2989 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TL943
Categorytelehandler
Serial NumberTHH01904
Unit Number014010254
Catalog NumberCU4327345
Manufacturing Year2016
Hours2989 h
CountryUnited States
LocationMrs Bryan, TX
Pricing
Price Excluding Tax$ 101,500
Tax-
Price Including Tax-
Features
Additional InformationBATTERY, STANDARD
STABILIZER, NONE
COUNTERWEIGHT, STANDARD
WORKLIGHTS, CAB MOUNTED
BATTERY, DISCONNECT SWITCH
CARRIAGE, STANDARD 72"
AXLE, STANDARD
LANE 2 ORDER
ENGINE, 75KW
TIRES, 370/75-28, FS, MT
HYDRAULICS, STANDARD
LOADCHART (ENGLISH), TL943C
BELT, SEAT, 3"
BOOM, STANDARD
CANOPY, OPEN
TL943C NORTH AMERICAN ORDER
WIRING,FRONT SCREEN & ROOF GRD
FORK, DUAL TAPER 2" X 6" X 72"
INSTRUCTIONS, ANSI
TRANSMISSION, POWERSHIFT, 4SPD
COUPLER, MANUAL, IT
FENDER, CAB, SINGLE
MANUAL, OPER. MAINT. ENGLISH
PACK, ROLL ON/ROLL OFF, TL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG RENTAL SERVICESSee InventoryWebsiteSelect contact
Anthony Olivares
Telephone:+1 713 452 200
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone