Caterpillar TL1255

Caterpillar TL1255

Price
128,500 USD
Year
2015
Working hours
2924 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TL1255
Categorytelehandler
Serial NumberDHW01554
Unit Number014009520
Catalog NumberCU4325212
Manufacturing Year2015
Hours2924 h
CountryUnited States
LocationTX
Pricing
Price Excluding Tax$ 128,500
Tax-
Price Including Tax-
Features
Additional Information(INSTALL)72" STD TILT CARRIAGE
(INSTL)FORK,DUSAL TAPER 2X6X72
1 YR WARRANTY
ASME USA
ASME USA SPEC
AUX HYD BOOM
BATTERY DISCONNECT SWITCH
CAB FENDER
ENGINE, CAT T4I
ENGLISH DECALS
OPEN CAB
PACKAGE
QUICK-ATTACH,CARRIAGE (MANUAL)
STANDARD COLORS
STANDARD COUNTERWEIGHT
TIRE SET,400/75-28 PNEU DURAFORC
TL1255C
WKLIGHTS(BOOM,CAB,BEACON,BACKUP)
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • engine
  • cooling system
  • electrical, starting and charging system
  • steering
  • brake
  • hydraulics
  • boom
  • final drives
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • 100%
  • 100%
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG RENTAL SERVICESSee InventoryWebsiteSelect contact
Jonathan Sneed
Telephone:+1 713 452 7222
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone